AKD PDMM
A component of the Kollmorgen Automation Suite, the AKD PDMM™ Drive Resident Controller combines an integrated AKD servo drive with an embedded motion controller that can control up to 64 axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.
| Current Drive Firmware Version | 1.25.00.000 |
| Current Runtime Firmware Version | 4.05 R1 |
| Firmware Release Date | May 2026 |
| Firmware History & Downloads | KAS Associated Firmware by Release |
| Current Hardware Revision | EB |
| Part Number Scheme | Open the PDF |
| KAS-IDE Compatibility | v4.05 R1 and later |
| Current KAS-IDE Version | v4.05 R1 |
| Release Date | May 2026 |
| Model | Processor |
|---|---|
| AKD-M0xxxx-MCEC | 800 MHz single-core |
| AKD-M0xxxx-M1EC | 1.2 GHz single-core |
Interfaces
| Digital/analog I/Os | MultiFieldbus | Position output (encoder emulation) | Software interfaces | MultiFeedback |
|---|---|---|---|---|
|
|
See Protocols Supported by AKD Drives for more products |
|
| Getting Started with KAS UDP Communications | English | ||
| Creating a KVB Project within KAS IDE | English | ||
| Registration with PLCopen Example Project | English | ||
| How to configure a KAS application to use Multiple EtherNet/IP assemblies | English | ||
| KAS - Linking PDO parameters into application code | English | ||
| What do I do if I encounter an F305 Fault (Brake Open Circuit) on my AKD servo drive? | English | ||
| I'm getting an F401 Error on the AKD Servo Drive | English | ||
| Velocity mode control of an axis with KAS controller | English | ||
| E33 Error on power cycling PDMM Controller with Auto start | English |
Home >
Knowledge Base >
FAQs >
Downloads >