Skip to main content
AKME Series Servo Motors

AKME Series Servo Motors

AKME servo motors are built on the proven performance of the AKM servo motor platform, with additional design features to achieve ATEX and IECEx certification for operation in gas Zone 2 and dust Zone 22 hazardous locations. To suit a wide range of applications, these motors are available in frame sizes 2–7 to work with drives powered by 75 Vdc, 120, 240 or 400 Vac., speeds up to 5,000 rpm and with a complete selection of absolute feedback positioning devices.

Matched with Kollmorgen AKD, AKD2G and Kollmorgen Essentials™(KED) servo drives, AKME servo motors deliver optimum torque density, responsiveness and precision in a complete, feature-rich motion solution for locations that may occasionally be exposed to ignitable gases or dusts.

Global
Product available worldwide

Certified for Hazardous Locations

Hazardous environment example

With ATEX and IECEx certifications, the AKME Series extends the AKM family to support a wider range of HazLoc applications. From pharmaceutical production to food processing, grain elevators and more, AKME servo motors provide compact, scalable options for areas where explosive gases or combustible dusts may be present occasionally.

Get Product Brochure

Features

  • Six frame sizes (54 - 188mm) for broad machine compatibility
  • Designed for continuous torque from 0.37Nm to 50.4Nm
  • Speeds up to 5,000 rpm
  • Compatible with AKD, AKD2G, and Kollmorgen Essentials™ (KED) servo drives
  • Supports 75 Vdc, 120, 240, and 400 Vac systems
  • Single- and dual-connector feedback devices include SFD-M; Hiperface DSL; Resolver; Comcoder; EnDat 2.2; BiSS B
  • IP64 protection for harsh industrial environments
  • Standard Kollmorgen motor cables (1–25 m)

Specifications

Frame SizeAKME2AKME3AKME4AKME5AKME6AKME7
Stack Length1, 2, 3, 41, 2, 31, 2, 3, 41, 2, 3, 42, 3, 4, 52, 3, 4
Rated Voltage75Vdc, 120-400Vac75Vdc, 120-400Vac75Vdc, 120-400Vac75Vdc, 120-400Vac75Vdc, 240-400Vac240-400Vac
Max con. stall torque (Nm) @40℃ ambient1.32.85.814.124.452.0
Max peak torque (Nm)4.810.120.138.265.0143.0
Max rated speed (RPM)500050004500350025002500
Max rated power (kw)0.61.21.53.54.87.6

 

 ATEXIECEx
Marking
II 3G Ex ec mc IIC T4 Gc 
II 3D Ex tc IIIC T130°C Dc
Ex ec mc IIC T4 Gc
Ex tc IIIC T130°C Dc

 

AKME Hazardous Location Classification

AKME motors are purpose-built for Zone 2 and Zone 22 applications, as indicated in blue. For applications requiring a higher risk classification, as indicated in gray, consult a Kollmorgen expert — we offer a broad range of motors for hazardous locations.

AKME Series Support
HazardContinuousIntermittentUnder abnormal conditions
DefinitionExplosive atmospheres present continuously, for long periods or frequentlyExplosive atmospheres are likely to occur during normal operationsExplosive atmospheres are unlikely to occur or present only infrequently and for a short period only
Gas, VaporsZone 0Zone 1Zone 2
DustZone 20Zone 21Zone 22
Category1
Very high level of protection
2
High level of protection
3
Enhanced level of protection
ATEX
IECEx

ATEX Gas Atmosphere markings table - also available in the selection guide for AKME

ATEX Dusty Atmosphere markings table - also available in the selection guide for AKME

Get a Quote Catalog

Media & Downloads

Title File Language Date Share URL
AKME Installation Manual English, Chinese, Simplified
Share URL /sites/default/files/2026-04/AKME-Install-Manual-Multilingual-RevA.pdf
Title Language Date Share URL
AKME Series Servo Motor Catalog English Share URLview
Explosion Proof Motor Brochure English Share URLview

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
AKME Servo Motor EU Declaration of Conformity English
Share URL /sites/default/files/2026-02/981042_EU%20DECLARATION%20OF%20CONFORMITY%20AKME_13FEB26.pdf
AKME Servo Motor IECEx Certificate of Conformity English
Share URL /sites/default/files/2026-02/IECEx_TPS_25.0065_000%2C%20A%26S%2C%20SERVOMOTOR%2C%20Ex%20ec%20mc%20tc%20Signed_pp1-4.pdf
AKME Servo Motor Type Examination Certificate English
Share URL /sites/default/files/2026-02/TPS%2025%20ATEX%20124440%200005%20X%20Rev.%2000%20AS%20SERVOMOTOR%20Ex%20ec%20mc%20tc_p1.pdf

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.

Navigating Hazardous Locations: How to Select ATEX & UL Certified Motors

A complete compliance guide for aligning ATEX and UL requirements with performance to optimize servo motor selection for HazLoc environments.

Learn More

Which Servo Position Feedback Device Is Right for Your Application?

Choose the right feedback device for your application. Learn how to achieve maximum performance, efficiency and value with a multi-turn absolute rotary encoder.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More