P5000 Stepper Drive
The P5000 is a compact micro-stepping stepper drive optimized for high system performance with Kollmorgen's industry leading POWERMAX II stepper motors. It is an impressive yet simple addition to the Kollmorgen stepper drive family. Pairing a stepper system doesn’t get any easier! The P5000 and Kollmorgen stepper motors are meant to be together. With easy access smoothing and profile potentiometers for optimized performance.
Features
- Current output from 0.7-3.5 A peak; DIP switch selectable in 0.2 Amp increments
- Bus Voltage 20-75 Vdc
- Wave matching via potentiometers for Kollmorgen motors to provide optimal performance for the Kollmorgen Stepper Motor Families.
- All Inputs and Outputs are Optically Isolated
- Command Source from External Step and Direction Inputs or Internal Velocity Controlled Oscillator (VCO); DIP switch selectable
- External Single-Ended Step and Direction Command
- Disable Input
- Fault or Enable Output
- VCO Mode
- VCO allows for velocity control via 2 seperate potentiometers for CW and CCW rotation and a third potentiometer for acceleration.
- CCW Jog Input
- Run/Stop Input
- Run/Stop Output
- CW Speed trimpot
- CCW Speed trimpot
- Accel/Decel trimpot
- Pulse Multiplier smooths micro-stepping
- Idle Current Reduction; DIP switch selectable
- Compensation for mid-range instability
- RoHS & CE certified
Specifications
| Property | Description |
|---|---|
| Input voltage range (VDC) | 24 to 75 VDC |
| Type | High performance DC input microstepping drive for POWERMAX II stepper motors |
| Operating Modes | Step and Direction |
| Interfaces | Waveform Generator |
| Commissioning Software | No |
| Other Features | Idle Current Reduction, Wave Matching for Kollmorgen POWERMAX II Motors, Dip Switch Configurable |
| Acency Ratings | CE, RoHS |
| Motor Inductance Range (mH) | 1 to 50 |
| Power Supply Included | No |
| Maximum Output Current (ARMS) | 2.5 |
| Minimum Output Current (ARMS) | 0.7 |
| Idle Current Reduction | selectable 0 or 30 percent |
| Input Resolution Range (pulses/rev) | 200, 400, or 2000 |
| Setup Time for Direction (µs) | 0.4 |
| Max Step Frequency (MHz) | 0.2 |
| Storage Temperature (°C) | 0 to 70 |
| Weight (kg) | 0.097 |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| P50330 DC Stepper Drive Installation Manual EN | English | |
Share URL /sites/default/files/public_downloads/P50330-%28DC-Installation-Manual.pdf |
| P5000 Stepper Drive Data Sheet en-US | English | |
Share URL /sites/default/files/public_downloads/P5000_Stepper_Drive_Data_Sheet_en-US_revB.pdf |
| Title | Language | Date | Share URL |
|---|---|---|---|
| Kollmorgen Full-line Catalog | English | Share URLview |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| P5000 EU RoHS Declaration (RoHS10) | English | |
Share URL /sites/default/files/public_downloads/RoHS10W_P50330-SDN-PMX.pdf |
| P5000 REACH SVHC Certificate of Compliance | English | |
Share URL /sites/default/files/public_downloads/REACH_R211N_P50330-SDN-PMX.pdf |
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.