S300 Servo Drive
S300 Series digital brushless servo drives are compact, easy-to-use and extremely versatile. The small footprint saves space in the switchgear cabinet, and with its wide-ranging connectivity options the S300 may be the only drive family you need. These drives work with our best-in-class rotary servo motors and linear positioners to provide a single, high-performance solution for a wide variety of applications.
Features
Features
- CE, UL, cUL
- Operation directly from grounded 115 to 480 VAC, 3-phase, 50-60 Hz lines
- Output current: 1.5 to 10 Amps RMS/phase, continuous
- With integral AC line filter, all shield connections terminate directly to the amplifier
- DC-link circuits can be connected in parallel
- Fully programmable via RS232 interface
- EtherCAT® and CANopen bus communication onboard
- Optional SERCOS II, DeviceNet, SynqNet, Profibus, or PROFINET RT
- Easy setup using a Windows-based graphical interface
- 230 V type suitable for 200 mm switchgear cabinets
- Interface integrated for stepper controllers, master-slave operation and electronic gearing
- Integrated position controller with memory for 300 intelligent positioning tasks, including:
- Speed profile
- Register control
- Jolt limiting
- Daisy-chained tasks
- Absolute and relative tasks
- Several types of reference traverses
- Motion Control and Soft-PLC integrated
- Encoder emulation: choose incremental (A quad B, dec./bin.) or absolute (SSI, Gray/bin.)
- Compatible with a wide range of feedback options:
- Single Cable Feedback SFD3 and Hiperface DSL
- Resolver, up to 36 poles
- ComCoder
- Incremental or sine encoder with Hall sensor
- Sine encoder with EnDat/HIPERFACE/BISS
- Sine encoder without data
- Incremental encoder A quad B
Benefits
- Wide power range allows a single drive family to be deployed through-out you entire machine
- Compact footprint allows use of smaller cabinets, or mounting close to the point of use
- High performance system designed for increased machine throughput
- Easy-to-use graphical user interface reduces engineering and support time
- Reduced overall cost
Specifications
Technical Data
| Rated Data | Unit | Model | |||||
|---|---|---|---|---|---|---|---|
| 303 | 306* | 310* | 341 | 343* | 346* | ||
| Rated Supply Voltage | v~ | 3 x 110 v-10% ... 230 v+10% | 3 x 208 v-10% ... 480 v+10% | ||||
| Rated installed power for S1 operation | kva | 1.2 | 2.4 | 4 | 1.4 | 3.3 | 5 |
| Rated DC link voltage | v= | 145-360 | 560–675 | ||||
| Rated output current (RMS value, ± 3 %) / Peak output current (max. 5 s, ± 3 %) | |||||||
| at 1 x 110 v mains voltage | A RMS | 3 / 5 | 3 / 5 | 3 / 5 | |||
| at 1 x 230 V/240 V mains voltage | A RMS | 3 / 9 | 4 / 9 | 4 / 9 | |||
| at 3 x 115 v mains voltage | A RMS | 3.5 / 9 | 8 / 15 | 10 / 20 | |||
| at 3 x 230 v mains voltage | A RMS | 3 / 9 | 6 / 15 | 10 / 20 | 2 / 4.5 | 5 / 7.5 | 6 / 12 |
| at 3 x 400 v mains voltage | A RMS | - | - | - | 1.5 / 4.5 | 4 / 7.5 | 6 / 12 |
| at 3 x 480 v mains voltage | A RMS | - | - | - | 1.5 / 4.5 | 3 / 7.5 | 6 / 12 |
| Continuous power regen circuit (rBint) | W | 20 | 50 | 50 | 20 | 50 | 50 |
| Continuous power regen circuit (rBext) max. | kW | 0.3 | 0.3 | 0.3 | 0.3 | 1.0 | 1.0 |
| Peak power regen circuit (rBext) max. | kW | 0.75 ... 3 | 0.75 ... 3 | 0.75 ... 3 | 2.1 ... 9 | 2.1 ... 9 | 2.1 ... 9 |
Dimensions
| 303 / 306 / 310 | 341 / 343 / 346 | |
|---|---|---|
| Height | 246 mm | 246 mm |
| Width | 70 mm | 70 mm |
| Depth without connectors | 171 mm | 171 mm |
| Depth with connectors | < 200 mm | < 235 mm |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| Accessories for digital drive systems with S300/S400/S600/S700 | English | |
Share URL /sites/default/files/public_downloads/Sxyz%20Accessories_Europe_en_2.pdf |
| ASCII Object Reference Collection | English, German | |
Share URL /sites/default/files/public_downloads/ascii_s300-s700%20rev2.15a.zip |
| CANopen PDO Setup Objects | English | |
Share URL /sites/default/files/public_downloads/PDO_Objects.pdf |
| CANopen Protocol Quick Reference Guide | English | |
Share URL /sites/default/files/public_downloads/S300_S600_S700_CAN%20Protocol%20Quick%20Reference.pdf |
| DeviceNet and HMS Simulator Instruction | English | |
Share URL /sites/default/files/public_downloads/DeviceNet%20HMS%20Simulator_2009-1-5.pdf |
| Part Number Scheme S300 | English | |
Share URL /sites/default/files/public_downloads/s300_e_0.pdf |
| PDO setup for S300 CANopen Profile Position Mode | English | |
Share URL /sites/default/files/public_downloads/Profile%20Position%20Mode%20for%20S300.pdf |
| PROFIBUS DP Fieldbus Interface for S300 / S400 / S600 / S700 | English | |
Share URL /sites/default/files/public_downloads/s300s700_profibus_e_11-2022.pdf |
| S300 / S400 / S600 / S700 EtherCAT Fieldbus Interface Manual | English | |
Share URL /sites/default/files/public_downloads/srethercat_e_3.pdf |
| S300 / S600 / S700 2CAN Technical Description | English, French, German, Italian | |
Share URL /sites/default/files/public_downloads/2can_defi.pdf |
| S300 / S600 / S700 DeviceNet Fieldbus Interface Manual | English | |
Share URL /sites/default/files/public_downloads/srdnet_e_1.pdf |
| S300 / S600 / S700 DeviceNet Technical Description | English, French, German, Italian | |
Share URL /sites/default/files/public_downloads/devicenet_defi.pdf |
| S300 / S600 / S700 I/O Technical Description | English, French, German, Italian | |
Share URL /sites/default/files/public_downloads/io_defi.pdf |
| S300 / S600 / S700 Profibus Technical Description | English, French, German, Italian | |
Share URL /sites/default/files/public_downloads/profibus_defi.pdf |
| S300 / S600 / S700 SERCOS Technical Description | English, French, German | |
Share URL /sites/default/files/public_downloads/sercos_defi.pdf |
| S300 / S600 / S700 SynqNet Technical Description | English, French, German | |
Share URL /sites/default/files/public_downloads/synqnet_defi.pdf |
| S300 / S600 EtherCAT Technical Description | English, French, German, Italian | |
Share URL /sites/default/files/public_downloads/ethercat_defi.pdf |
| S300 / S700 CAN-Bus Fieldbus Interface Manual | English | |
Share URL /sites/default/files/public_downloads/s300700can_e_12-2022.pdf |
| S300 / S700 DriveGUI Online Help | English | |
Share URL /sites/default/files/public_downloads/drivegui_e%20rev3.14%20with%20ASCII%202.15a.zip |
| S300 / S700 FB-2to1 Technical Description | English, French, German, Italian | |
Share URL /sites/default/files/public_downloads/fb-2to1_defi.pdf |
| S300 / S700 Profinet Fieldbus Interface Manual EN | English | |
Share URL /sites/default/files/public_downloads/s300s700_profinet_e_11-2022.pdf |
| S300 / S700 sercos II Fieldbus Interface Manual | English | |
Share URL /sites/default/files/public_downloads/s300700sercos_e_0.pdf |
| S300 ASCII Reference | English, German | |
Share URL /sites/default/files/public_downloads/ascii_s300-s700.zip |
| S300 Installation Manual EN | English | |
Share URL /sites/default/files/public_downloads/sr300_e_3.pdf |
| S300 Interactive Tuning Guide | English | |
Share URL /sites/default/files/public_downloads/Interactive%20Guide--Tuning%20the%20S300.ppt |
| S300 Safety Notes DE EN FR IT RU | English, French, German, Italian, Russian | |
Share URL /sites/default/files/public_downloads/S300_Safety-Notes_1.pdf |
| S300 Typenschlüssel | English | |
Share URL /sites/default/files/public_downloads/s300_d_0.pdf |
| Typenschlüssel S300 | English | |
Share URL /sites/default/files/public_downloads/s300_d.pdf |
| Title | Language | Date | Share URL |
|---|---|---|---|
| Kollmorgen Servostar S300 Brochure UK | English | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| S300 2D Dimension Drawing Isometric | English | |
Share URL /sites/default/files/public_downloads/s300.dxf |
| S300 2D Dimension Drawing Front | English | |
Share URL /sites/default/files/public_downloads/s300_front.dxf |
| S300 3D Model (STEP) | English | |
Share URL /sites/default/files/public_downloads/s300_3d_0.zip |
| S300 3D Models (.SAT & .DXF) | English | |
Share URL /sites/default/files/public_downloads/s300_3D_en-US_RevA.zip |
| S300 CAD Outline Drawings (.DWG & .DXF) | English | |
Share URL /sites/default/files/public_downloads/s300_Outline_en-US_RevA.zip |
| S300 Outline Drawing & Dimensions (PDF) | English | |
Share URL /sites/default/files/public_downloads/S300%20Outline.pdf |
| S300 Wiring Diagram (PDF) | English | |
Share URL /sites/default/files/public_downloads/S300_wiring_en-US_RevA.pdf |
| Title | Release | File Language | Date | Share URL |
|---|---|---|---|---|
| AnyDim |
2.38
|
English | |
Share URL /sites/default/files/public_downloads/AnyDim_V2.38.xlsm |
| CalcLookUp |
5.2b
|
English | |
Share URL /sites/default/files/s400/s600/s700/s300/tools//calclk_52b.zip |
| DriveGUI for S300/S700 |
3.4.4
|
English, German | |
Share URL /sites/default/files/public_downloads/DriveGUI3.4.4Final.zip |
| Firmware S300 |
6.32_ND0
|
English | |
Share URL /sites/default/files/public_downloads/Firmware%20S300%20%28v6.32_ND0%29.zip |
| Kollmorgen Sistema Library |
1.5.0
|
English, German | |
Share URL /sites/default/files/2026-03/KOLLMORGEN_Sistema-Library_VDMA_V1.5.0.zip |
| MacroStar Programming Software |
0.980
|
English | |
Share URL /sites/default/files/public_downloads/macrostar_0980.zip |
| Motor Database S300, S700 |
146
|
German | |
Share URL /sites/default/files/public_downloads/mdb_146.zip |
| PCAN Explorer Macro Programs for the S300 and S600 CANopen Communication |
01/2009
|
English | |
Share URL /sites/default/files/public_downloads/S300%20and%20S600%20PCAN%20Explorer3%20Macro%20Programs.zip |
| S300 / S400 / S600 / S700 Firmware Upgrade Tool |
3.3.2
|
English | |
Share URL /sites/default/files/public_downloads/Upgrade_Tool_V3.3.2.zip |
| S300 / S400 / S600 / S700 Firmware Upgrade Tool LPT-CAN |
2.16a
|
English | |
Share URL /sites/default/files/public_downloads/DriveDownloadUtility_CAN_LPT_216a.zip |
| S300 / S400 / S600 / S700 Firmware Upgrade Tool Serial Only |
2.16a
|
English | |
Share URL /sites/default/files/public_downloads/DriveDownloadUtility_Serial_216a_1.zip |
| S300 / S400 / S600 / S700 Firmware Upgrade Tool USB-CAN |
2.16a
|
English | |
Share URL /sites/default/files/public_downloads/PCAN_USB.zip |
| S300 / S700 Demo Program |
7
|
English, German | |
Share URL /sites/default/files/2026-04/Demokoffer.zip |
| S300 / S700 Firmware Upgrade Tool |
3.15
|
English | |
Share URL /sites/default/files/public_downloads/Upgrade_Tool_V3.1.5.zip |
| S300-S700 Upgrade_Tool (DotNet3.5 Required) |
3.1.5
|
English | |
Share URL /sites/default/files/public_downloads/S300-S700%20Upgrade_Tool%20%28DotNet3.5%20Required%29%20%28REV%203.1.5%29.zip |
| TeamViewer |
12
|
English, German | |
Share URL /sites/default/files/public_downloads/TeamViewerQS_de-idct55eyax.zip |
| EtherCAT XML File S300/S400/S600/S700 |
8
|
English | |
Share URL /sites/default/files/public_downloads/s300s400s600s700_8.xml |
| EtherCAT XML File S300/S700 |
41
|
English | |
Share URL /sites/default/files/s300/s700/fieldbus%20support/01-2013//s300s700_41.xml |
| Profibus Quick Reference and HMS Simulator for S300/S600/S700 |
A
|
English | |
Share URL /sites/default/files/public_downloads/Profibus%20Quick%20Reference.ppt |
| Profibus Quick Start Guide for S300, S400, S600, S700 |
11/2018
|
English | |
Share URL /sites/default/files/public_downloads/Quick%20Start%20Guide%20to%20Profibus%20DP%20S300%20S400%20S600%20S700%20revB.pdf |
| S300 / S400 / S600 / S700 Profibus FB10 File for Siemens S7 |
2.4
|
English | |
Share URL /sites/default/files/public_downloads/fb10_240.zip |
| S300 / S400 / S600 / S700 PROFIBUS GSD File |
1.11
|
English | |
Share URL /sites/default/files/public_downloads/gsd0045.zip |
| S300 / S400 / S600 / S700 PROFIBUS S7 Samples |
2.0
|
English | |
Share URL /sites/default/files/public_downloads/fb10_200.zip |
| S300 / S400 / S600 / S700 Simatic S7 SV14 Profibus Sample Projects |
3.0
|
English, German | |
Share URL /sites/default/files/public_downloads/20181001_Sv14_v3c_ProfibusPackage.zip |
| S300 / S700 CAN Object Identifier |
–
|
English, German | |
Share URL /sites/default/files/public_downloads/cob_s300_s700.xls |
| S300 / S700 CANopen EDS File |
13
|
English | |
Share URL /sites/default/files/public_downloads/S300-700_CANopen_EDS_File_Rev13.zip |
| S300 / S700 DeviceNet EDS File |
1.005
|
English | |
Share URL /sites/default/files/public_downloads/S300-700_DeviceNet_EDS_Rev3.zip |
| S300 / S700 EtherCAT XML File |
51
|
English | |
Share URL /sites/default/files/public_downloads/Kollmorgen_S300_S700_r51.xml |
| S300 PROFIBUS Common FB10 File |
1.01
|
English | |
Share URL /sites/default/files/public_downloads/S300_PROFIBUS_common_FB10_File_Rev1.01.zip |
| S300 PROFIBUS common GSD File |
1.01
|
English | |
Share URL /sites/default/files/public_downloads/S300_PROFIBUS_common_GSD_File_Rev1.01.zip |
| S300 PROFINET Firmware 3ndu630 |
6.30
|
English | |
Share URL /sites/default/files/public_downloads/S300%20Firmware%203ndu630%20Rev%206.30.zip |
| S300 Sample Project Sv14_AW2 for Simatic S7 and Profibus Interface |
–
|
English, German | |
Share URL |
| S300/S700 PROFINET GSDML |
2.31
|
English | |
Share URL /sites/default/files/public_downloads/GSDML-V2.31-Kollmorgen-092F-S300_S700-20200402.zip |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| S300 EU Declaration of Conformity | English | |
Share URL /sites/default/files/public_downloads/ce_s300_e_1.pdf |
| S300 EU RoHS Declaration | English | |
Share URL /sites/default/files/2025-01/S300_RoHS10W_Declaration.pdf |
| S300 IFO Test Report for STO | English, German | |
Share URL /sites/default/files/public_downloads/Pruefbericht_STO_BG_S300.pdf |
| S300 UKCA Declaration of Conformity | English | |
Share URL /sites/default/files/public_downloads/DoC_UKCA_S300.pdf |
| S300_Certificate of compliance_ELS_UL_Eng | English | |
Share URL /sites/default/files/2024-07/S300_certificate_ELS_UL_Eng.pdf |
| Sercos Packaging Profile Certificate S300 | English | |
Share URL /sites/default/files/public_downloads/sercos_cert_s300.pdf |
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.