AKD PDMM
A component of the Kollmorgen Automation Suite, the AKD PDMM™ Drive Resident Controller combines an integrated AKD servo drive with an embedded motion controller that can control up to 64 axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.
| Current Drive Firmware Version | 1.25.00.000 |
| Current Runtime Firmware Version | 4.05 R1 |
| Firmware Release Date | May 2026 |
| Firmware History & Downloads | KAS Associated Firmware by Release |
| Current Hardware Revision | EB |
| Part Number Scheme | Open the PDF |
| KAS-IDE Compatibility | v4.05 R1 and later |
| Current KAS-IDE Version | v4.05 R1 |
| Release Date | May 2026 |
| Model | Processor |
|---|---|
| AKD-M0xxxx-MCEC | 800 MHz single-core |
| AKD-M0xxxx-M1EC | 1.2 GHz single-core |
Interfaces
| Digital/analog I/Os | MultiFieldbus | Position output (encoder emulation) | Software interfaces | MultiFeedback |
|---|---|---|---|---|
|
|
See Protocols Supported by AKD Drives for more products |
|
| How to Upgrade Your PxMM to Newer KAS Version | English | ||
| 3rd Party EtherCAT devices with PDMM/PCMM Controller | English | ||
| KAS Webserver - Demonstration Video | English | ||
| Automation of the AKD Drive with the programmable Multi-Axis Master PxMM and a Siemens S7-1200/1500 PLC with Profinet and TIA V13 | English | ||
| AKD-x048 Safety Characteristic Data | English | ||
| KAS project EtherCAT mapping - S700 Dig Inputs | English | ||
| Methods to Configure, Backup, and Restore a PxMM System | English | ||
| Integrating external encoder feedback in a PxMM application | English | ||
| Restarting the PxMM Motion Engine when an Ethercat Fault occurs | English |
Home >
Knowledge Base >
FAQs >
Downloads >