Skip to main content
Kollmorgen Autonomous Mobile Solutions, CVC700 vehicle controller

CVC700

Efficient vehicle control and navigation

The CVC700 is a powerful vehicle controller combining robust hardware with intelligent software. Utilizing its advanced AGV and AMR functionalities, it is perfectly engineered for free-ranging navigation, floor-based navigation, and multinavigation environments. Built on a proven IP65-rated form factor, the vehicle controller features a quad-core ARM processor, 4 GB of flash memory, and 1 GB of SRAM, delivering the processing power needed for demanding industrial settings.

At the core of the CVC700 is software that coordinates every aspect of the AGV and AMR operations. From precise navigation to seamless communication with AGV system controllers, sensors, and actuators, the software ensures reliable performance and real-time responsiveness. Continuous data exchange with the AGV system controller enables dynamic task handling and traffic coordination, supporting efficient and scalable automation.

Together, the CVC700 hardware and software form a unified solution designed to meet today’s challenges and tomorrow’s opportunities in automated vehicle systems.

Global
Product available worldwide

Features & Benefits

Hardware Features

  • High-performance quad core ARM processor
  • 1 x Ethernet and 1 x USB for expansion of the system in the vehicle
  • Built-in WiFi and Bluetooth
  • Built-in IMU
  • Communication with RS232, RS422 and RS485
  • 3 CAN buses
  • Linux operating system
  • Designed for environment of battery operated electric vehicles
  • Flexible IO to accommodate a wide spectrum of vehicle controls and sensors handled by separate CPU
  • Wide operating voltage from 24 V to 48 V with built-in under voltage, over voltage and reverse polarity protection
  • Ground fault detection
  • All OK relay
  • LED indications

Hardware Datasheet

Software Features

  • Free-ranging navigation techniques:
    • Natural
    • Laser
    • Range
    • Combined laser and natural
  • Floor-based navigation techniques:
    • Inductive wire
    • Magnetic tape
    • Spot
    • Combined inductive wire and spot
    • Combined inductive wire and magnetic tape
    • Barcode
  • Multinavigation techniques
    • Combined free-ranging and floor-based
  • Support for many vehicle types:
    • SD
    • Quad
    • Multiwheeler
  • Integrated IEC 61131-3 Soft PLC
  • On vehicle commanding with or without system control
  • Support for Kollmorgen products such as drives, displays, and auxiliary products
  • Connectivity
    • Easy to integrate standard CANopen products in your vehicle
    • PLC support for serial, TCP/IP and UDP/IP communication
  • U-Zone: Develop and run customized applications
  • Obstacle avoidance: Drive around obstacles that are blocking the drive path of the vehicle.
  • Support for vehicle licensing
  • Support for VDA 5050
     

Software Datasheet

Specifications

Ambient Conditions

Temperature, operation-30 to +55 °C
Temperature, storage-40 to +70 °C
Relative humidity, operation95%, non-condensing
Relative humidity, storageMax 95%
Protection classIP65

Dimensions

Width x height x depth125 x 50 x 195 mm
Weight0.8 kg

Media & Downloads

Title Language Date Share URL
AC7 Datasheet English Share URLview
Cirrus Datasheet English Share URLview
CVC700 Vehicle Controller Brochure English Share URLview
CVC700HW Datasheet English Share URLview
CVC700SW Datasheet English Share URLview
DC7 Datasheet English Share URLview
Kollmorgen AGV - Timeline English Share URLview
LS2000 Datasheet English Share URLview
LS2000 Navigation Sensor Brochure English Share URLview
MCD8 and MCD8 HS Datasheet English Share URLview
NDC 8 Visualizer Datasheet English Share URLview
NDC Flex Datasheet English Share URLview
NDC Layout Assistant Datasheet English Share URLview
OPT X2 Pro 7 Datasheet English Share URLview
System Manager NG Datasheet English Share URLview
The Kollmorgen NDC Partner Program English Share URLview
U-Zone Datasheet English Share URLview
Vehicle Automation Brochure English Share URLview

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
Kollmorgen Automation AB Quality and Environmental Policy (90402-002) English
Share URL /sites/default/files/2026-03/KM%20NDC%20Solutions%20Quality%20and%20Environmental%20Policy%20%2890402-002%29-v15.pdf

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More