S200
These brushless servo drives offer torque or velocity control, as well as with factory options that support the SynqNet motion network or add pre-settable Indexing with CANopen communications.
- 120/240 VAC and 20-90 VDC operation with current ratings from 1.5 Amps RMS continuous to 48 Amps RMS peak
- 24-bit high-resolution feedback
- 3-5 kHz high-performance current loop bandwidth
- Meets UL 508C, CE, EN50178, EN61800-C and Semi F47 Standards
Trade Compliance | English |
Bethany… |
|
S200 Respin Parameters to Replace Prior Logic Versions - Hardware Rev C. | English |
Ariesta… |
|
Resolving Servo Feedback Choices | English | kenny.… |
|
EMC For Sevo Drives and Motors | English |
… |
|
Normen und Richtlinien | German |
… |
|
SynqNet | German |
… |
|
Tuning - Antriebsinterne Frequenzanalyse | German |
… |
|
SinCos Encoder Auswertung mit FPGA | German |
… |
|
DESINA Farbkodierung | German |
… |
How to Configure An G&L Smart Drive or S200-DLS with Secondary Encoder | kenny.… |
|
PA2800 power supply? | John Flynn |
|
S200-VTS serial communication | sargent |
|
S200-VTS Modbus | sargent |