Kollmorgen offers an extensive range of servo drives designed to provide precise control, optimum torque, and a rich feature set to complement our wide range of rotary servo motors and linear positioning systems. The AKD product family of servo drives offer the broadest connectivity with the most advanced control technology, simplified commissioning, and compact packaging available in the global marketplace.
AKD product family drives can connect to Kollmorgen’s PCMM, an EtherCAT® master controller, which is programmed through KAS using industry-standard IEC 61131-3 PLC programming toolkit controlling up to 128 axes.
Need help choosing the right AKD? comparison table
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.
Comparison Table
![]() | ![]() | ![]() | ![]() | ![]() | |
|---|---|---|---|---|---|
| Description | Single or Dual Axis Motion Indexing Drive | Decentralized Servo Drive | Motion Indexing Drive | Single Axis BASIC Programmable Drive | Multi-Axis IEC Programmable Drive |
| Base I/O | 12 digital 2 analog | 11 digital 2 analog | 5 digital | 11 digital 2 analog | 17 digital 2 analog |
| Expansion I/O | 8 digital 2 analog *Drive size is the same | No | No | 20 digital *adds 30mm to the drive width for drives up to 12A | Up to 1000+ remote I/O via EtherCAT |
| Safe I/O | 2 digital inputs, expandable to 4 | No | No | No | No |
| SafeMotion, FSoE | Yes, dual-channel STO | STO only | STO only | STO only | STO only |
| Connectivity | Analog, EtherCAT, CANopen | Analog, EtherCAT, CANopen, Profinet RT, EtherNet/IP, TCP/IP, Modbus/TCP | EtherCAT | Analog | EtherCAT, CANopen, Profinet RT, EtherNet/IP, TCP/IP, Modbus/TCP |
| Optimized for single cable | Yes | No | Yes | No | No |
| Continuous current limit | 24A | 48A | 12A | 48A | 48A |
| Axis configuration | single or dual | single | single | single | single |
| Programmability | parameterized, 2 axes control loops, action table | parameterized | parameterized | parameterized, BASIC programmable | parameterized, IEC 61131-3 via PLCopen or Pipe Network |
| IP Rating | IP20 | IP20 | IP67 | IP20 | IP20 |