QMP
Discontinued
The QMP-SynqNet is a high-performance 64-bit motion controller utilizing a next generation PowerPC processor for optimum speed and flexibility. The QMP can support 64-axes, achieve servo rates up to 48 kHz and provide high levels of coordination and synchronization between axes.
The QMP-SynqNet was available with 400MHz, 800MHz, or 1200MHz processors, and with Universal PCI, PCI Express, or cPCI bus interfaces.
QMP Models
| Form Factor | Processor Speed | ||
|---|---|---|---|
| 1200 MHz | 800 MHx | 400 MHz | |
| PCI | QMP-SynqNet-PCI-RJ-1200 PN: T131-0001 |
QMP-SynqNet-PCI-RJ-800 PN: T131-0002 |
QMP-SynqNet-PCI-RJ-400 PN: T131-0003 |
| CPCI | QMP-SynqNet-GB-cPCI-3U-RJ-1200 PN: T134-0001 |
QMP-SynqNet-GB-cPCI-3U-RJ-800 PN: T134-0002 |
QMP-SynqNet-GB-cPCI-3U-RJ-400 PN: T134-0003 |
| PCI Express | QMP-SynqNet-PCIe-RJ-1200 PN: T135-0001 |
QMP-SynqNet-GB-PCIe-RJ-800 PN: T135-0002 |
QMP-SynqNet-GB-PCIe-RJ-400 PN: T135-0003 |
| AKD Observer Basics | English |
Home >
Knowledge Base >
FAQs >
Downloads >