Skip to main content

Frameless motors consist of a wound stator and a separate permanent-magnet rotor. They do not include the additional components that are part of a traditional housed servo motor — the motor housing, endbells. bearings, output shaft, cable connectors, feedback device or brake.

By eliminating the need to design your application to accommodate the extra components of a traditional housed servo motor, frameless motors enable you to engineer the most compact and lightest possible motion application.

Kollmorgen frameless motors provide industry-leading torque density, precision and efficiency in the most compact package. Our frameless motors are ideal for rotary actuators, submersible propulsion systems, flight control surface actuators, sensor gimbals, robot and cobot joints, or any application that requires ultimate precision, power and reliability in a compact application design.

When you can’t find the ideal-fit housed motor, frameless is your best choice. Learn more about what is a frameless motor in our Technologies Explained series.

Kollmorgen TBM2G Frameless Motor

TBM2G Series Frameless >

These next-generation frameless motors deliver high torque density for your most compact, lightest electromagnetic package, standard sizing for harmonic gearing, and scalable design to keep you on top of your global production needs.

KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

TBM Series Medium Image

TBM Series Frameless >

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.

RBE Series Frameless >

The frameless configuration of these relatively high-torque, low-speed, pancake-style motors eliminates shaft, bearings, endbells and couplings for reduced volume, weight and complexity when integrated directly with the load.

Incorporating Frameless Motors Into an Environmentally Resilient Design

Daily washdowns, deep-sea submersion, high radiation, high vacuum, hazardous atmospheres: When a housed servo motor can’t provide the protection you need in a compact form factor, consider embedding a frameless servo motor. Read this white paper to learn how.

Learn More

Achieving Ultimate Motion Precision Using Frameless Servo Motors

Frameless motors aren’t just for robotic joints. Compact actuators, sensor system gimbals, submersible propulsion systems and other applications benefit from direct drive precision and compact design. Learn how to directly embed a frameless motor in your mechanism.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Scuba diver floating in deep ocean water, illustrating the extreme underwater conditions relevant to deep-sea motor technology

Reliable Motion at 4,000 Meters: IKM and Kollmorgen Advance Deep-Sea Motor Design >

Discover how IKM and Kollmorgen co-engineered a next-generation subsea system that reliably operates at depths of 4,000 meters under extreme conditions.
Robotic Arm Actuators for Articulated Motion

Optimizing Robotic Arm Actuators for Articulated Motion >

Why robotic arm actuator performance depends on more than motor selection, and how to optimize performance at the system level.
Robotic arm application

Integrating Frameless BLDC Motors for Next-Generation Robotics Innovation >

RobCo scaled its modular robotics platform using TBM2G frameless torque motors for robot joints, delivering high torque and speed in a compact design.
Achieving Precision and Higher Payloads with Compact Robotic Actuators

Achieving Precision and Higher Payloads with Compact Robotic Actuators >

HEBI Robotics boosts compact actuator torque and accuracy for industrial inspection and maintenance applications with Kollmorgen TBM2G frameless servo motors.
Minesweeping UGV

Frameless Motors for Military Minesweeping UGVs: Power, Size & Reliability >

Frameless motors for tracked Unmanned Ground Vehicles (UGVs) in minesweeping maximize torque density, reduce size and ensure reliable performance in extreme environments.
How to Select the Right Motor for Robotic Applications to Reduce Cost and Time to Market

How to Select the Right Motor for Robotic Applications to Reduce Cost and Time to Market >

Understanding the physics and optimization techniques of electric motors— including slotted, slotless, and frameless designs— is essential for enhancing value and performance. In this webinar, we’ll discuss the effects of pole count, winding…
Incorporating Frameless Motors Into an Environmentally Resilient Design

Incorporating Frameless Motors Into an Environmentally Resilient Design >

Daily washdowns, deep-sea submersion, high radiation, high vacuum, hazardous atmospheres: When a housed servo motor can’t provide the protection you need in a compact form factor, consider embedding a frameless servo motor. Read this white paper to…
Achieving Ultimate Motion Precision Using Frameless Servo Motors

Achieving Ultimate Motion Precision Using Frameless Servo Motors >

Frameless motors aren’t just for robotic joints. Compact actuators, sensor system gimbals, submersible propulsion systems and other applications benefit from direct drive precision and compact design. Learn how to directly embed a frameless motor in…
Have You Considered a Frameless Motor?

Have You Considered a Frameless Motor?  >

When most engineers think of a brushless DC servo motor, they’re likely to visualize a housing with a flange to accept mounting bolts, connectors to accept power and data cables, and a rotor shaft that couples to the load. That’s the most common…