OPT X2 Pro 7
The OPT X2 Pro 7 is a user-friendly vehicle operator terminal for Automated Guided Vehicles (AGV) with multi-language support and a high level of customization.
An operator terminal made for AGVs and other electrical vehicles. Used to display status, warning, errors, and diagnostic information as well as to change vehicle settings and operating modes.
The OPT X2 Pro 7 has a modern look and feel with a graphical touch interface. The application can be customized to fit individual needs such as company-specific design, more detailed status information, and include information such as user manuals.
Features
- Rugged design makes the OPT X2 Pro 7 suitable for use in industrial environments.
- 800 × 480 pixels (16:9).
- 7” touch screen with resistive touch, suitable when gloves are required due to rough environment.
- 1.5 GB application memory.
- Configurable flexible screen layout with text, icons and other graphics.
- Fully configurable menu system.
- Several languages can be used in the application.
- Switch between your most commonly used languages within the application.
- Ethernet 1x100 Mbit.
- Non-branded front.
- Powerful graphical tool, Display Application Designer, to build your HMI application.
Specifications
Technical data
| Supply voltage, nominal | 24 V |
|---|---|
| Supply voltage, min/max | 18-32 V |
| Power consumption | 14.4 W |
| TFT-LCD | 800x480 pixels LCD with backlight Resistive touch |
| Communication | Ethernet 10/100 Mbit Base-T RJ45 |
| Default IP-address | 192.168.100.10 |
Ambient conditions
| Temperature, operation | -10 to +60˚C |
|---|---|
| Temperature, storage | -20 to +70˚C |
| Relative humidity, operation | 5 to 85%, non-condensed |
| Protection class | IP65 (front when mounted) |
| Vibration | Vibration 1 g, according to IEC60068-2-6, TestFc |
| Shock | Mechanical shock 15 g, half-sine 11 ms according to IEC60068-2-27 |
Media & Downloads
| Title | Language | Date | Share URL |
|---|---|---|---|
| AC7 Datasheet | English | Share URLview | |
| Cirrus Datasheet | English | Share URLview | |
| CVC700 Vehicle Controller Brochure | English | Share URLview | |
| CVC700HW Datasheet | English | Share URLview | |
| CVC700SW Datasheet | English | Share URLview | |
| DC7 Datasheet | English | Share URLview | |
| Kollmorgen AGV - Timeline | English | Share URLview | |
| LS2000 Datasheet | English | Share URLview | |
| LS2000 Navigation Sensor Brochure | English | Share URLview | |
| MCD8 and MCD8 HS Datasheet | English | Share URLview | |
| NDC 8 Visualizer Datasheet | English | Share URLview | |
| NDC Flex Datasheet | English | Share URLview | |
| NDC Layout Assistant Datasheet | English | Share URLview | |
| OPT X2 Pro 7 Datasheet | English | Share URLview | |
| System Manager NG Datasheet | English | Share URLview | |
| The Kollmorgen NDC Partner Program | English | Share URLview | |
| U-Zone Datasheet | English | Share URLview | |
| Vehicle Automation Brochure | English | Share URLview |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| Kollmorgen Automation AB Quality and Environmental Policy (90402-002) | English | |
Share URL /sites/default/files/2026-03/KM%20NDC%20Solutions%20Quality%20and%20Environmental%20Policy%20%2890402-002%29-v15.pdf |
NDC Layout Assistant
AGV & AMR Training
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.