Skip to main content

Kollmorgen Support Network

Cartridge DDR

The CARTRIDGE DDR™ motor does not have bearings. It mounts to a machine using the machine's existing bearings to support the motor's rotor. The frame of the CARTRIDGE DDR™ motor mounts to a pilot and bolt circle on the machine frame much like a conventional motor.The rotor engages to the load using an innovative compression coupling, shipping clamp holds the rotor and feedback in place during transportation and mounting.

Part Number Scheme

Mounting

imageThe CARTRIDGE DDR™ motor can be mounted with any orientation including either a horizontal or vertical shaft. It is a simple and quick procedure to mount a CARTRIDGE DDR™ motor to a machine:

  • Slide the CARTRIDGE DDR™ motor onto the shaft
  • Bolt the housing to the machine frame
  • Torque the compression coupling
  • Unbolt the shipping clamp hardware and store it in the provided slots
  • Connect cables between the CARTRIDGE DDR™ and the servo amplifier
  • Commence operation 
Trade Compliance English
Bethany…
Resolving Servo Feedback Choices English
kenny.…
Ingress Protection of Servo Motors English
JohnKeesee
Torsionssteifigkeit von Wellen German
…
NEMA Baugröße German
…
Motordaten Legende German
…
Normen und Richtlinien German
…
IEC Baugröße German
…
Rastmoment German
…