KAS Associated Firmware By Release
The following table provides a resource for what firmware is associated with each release of the KAS IDE. This includes both firmware for the drive built into the AKD-PDMM controller, as well as the firmware for other drives that may be used within KAS.
| Version | Description | Type | Name |
|---|---|---|---|
| 3.01 | AKD Firmware for KAS | Operational | AKD-Firmware-for-KAS-V01-18-00-004 |
| Resident | r_00-00-63-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-18-00-004) | |
| 1.2 GHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-M1EC-01-18-00-004) | ||
| AKD Drive Firmware | AKD-N | akd-n-xxEC-01-18-00-004.i00 | |
| AKD-P | akd-p-NBxC-01-18-00-004.i00 | ||
| AKD2G Drive Firmware | AKD2G-SPE | akd2g-spe-a-02-00-00-000.i00 | |
| 3.00 | AKD Firmware for KAS | Operational | AKD-Firmware-for-KAS-V01-17-00-000 |
| Resident | r_00-00-60-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-17-00-000) | |
| 1.2 GHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-M1EC-01-17-00-000) | ||
| AKD Drive Firmware | AKD-N | akd-n-xxEC-01-17-00-000.i00 | |
| AKD-P | akd-p-NBxC-01-17-00-000.i00 | ||
| 2.12 | AKD Firmware for KAS | Operational | AKD-Firmware-for-KAS-V01-16-00-002 |
| Resident | r_00-00-56-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-16-00-002) | |
| 1.2 GHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-M1EC-01-16-00-002) | ||
| AKD Drive Firmware | AKD-N | akd-n-xxEC-01-16-00-002.i00 | |
| AKD-P | akd-p-NBxC-01-16-00-002.i00 | ||
| 2.11 | AKD Firmware for KAS | Operational | AKD-Firmware-for-KAS-V01-15-00-001 |
| Resident | r_00-00-55-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-15-00-001) | |
| 1.2 GHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-M1EC-01-15-00-001) | ||
| AKD Drive Firmware | AKD-N | akd-n-xxEC-01-15-00-001.i00 | |
| AKD-P up to r.8 | akd-p-NACC-01-15-00-001.i00 | ||
| akd-p-NAEC-01-15-00-001.i00 | |||
| AKD-P r.9 | akd-p-NBCC-01-15-00-001.i00 | ||
| akd-p-NBEC-01-15-00-001.i00 | |||
| 2.10 | AKD Firmware for KAS | Operational | AKD-Firmware-for-KAS-V01-14-00-003 |
| Resident | r_00-00-54-000.i00 | ||
| Resident for AKD-C/N | r_00-00-55-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-14-00-002) | |
| 1.2 GHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-M1EC-01-14-00-002) | ||
| AKD Drive Firmware | AKD-C | akd-C-CBEC-01-14-00-003.i00 | |
| AKD-N | akd-n-xxEC-01-14-00-003.i00 | ||
| AKD-P up to r.8 | akd-p-NACC-01-14-00-003.i00 | ||
| akd-p-NAEC-01-14-00-003.i00 | |||
| AKD-P r.9 | akd-p-NBCC-01-14-00-003.i00 | ||
| akd-p-NBEC-01-14-00-003.i00 | |||
| 2.09 | AKD Firmware for KAS | Operational | AKD-Firmware-for-KAS-V01-13-00-004 |
| Resident | r_00-00-47-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-13-00-004) | |
| 1.2 GHz AKD PDMM | AKD PDMM Servo Drive Firmware (AKD-M-M1EC-01-13-00-004) | ||
| AKD Drive Firmware | AKD-P up to r.8 | akd-p-NACC-01-13-00-004.i00 | |
| akd-p-NAEC-01-13-00-004.i00 | |||
| AKD-P r.9 | akd-p-NBCC-01-13-00-004.i00 | ||
| akd-p-NBEC-01-13-00-004.i00 | |||
| 2.08 | AKD Firmware for KAS | Operational | |
| Resident | r_00-00-40-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM servo drive firmware akd-m-mcec-01-10-00-003.i00 | |
| AKD Drive Firmware | AKD-P up to r.8 | akd-p-NAEC-01-10-00-003.i00 | |
| AKD-P r.9 | akd-p-NBCC-01-10-00-003.i00 | ||
| 2.07 | AKD Firmware for KAS | Operational | |
| Resident | r_00-00-40-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM servo drive firmware akd-m-mcec-01-10-00-003.i00 | |
| AKD Drive Firmware | AKD-P up to r.8 | akd-p-NAEC-01-10-00-003.i00 | |
| AKD-P r.9 | akd-p-NBCC-01-10-00-003.i00 | ||
| 2.06 | AKD Firmware for KAS | Operational | |
| Resident | r_00-00-40-000.i00 | ||
| Firmware for the drive built into device | 800 MHz AKD PDMM | AKD PDMM servo drive firmware akd-m-mcec-01-08-00-003.i00 | |
| AKD Drive Firmware | AKD-P up to r.8 | akd-p-NAEC-01-08-00-003.i00 | |
| AKD-P r.9 | akd-p-NBCC-01-08-00-003.i00 |
Home >
Knowledge Base >
FAQs >
Downloads >