Skip to main content

Kollmorgen Support Network

AKD2G and KAS Functional Safety Landing Page  | 13 Jan 2022 | |

AKD2G and KAS Functional Safety Landing Page 

This page contains information and links related to supporting functional safety in the AKD2G drive and KAS system.

Kollmorgen Products

image

AKD2G Servo Drive with FS2 or FS3 safety option

image

SCU Safety Controller for use in a KAS system with PCMM Motion/Machine Controller

image

AKT2G EtherCAT Safety Remote I/O

Description of Supported Safety Functions

table of safety functions and functional safety level

 Description: Safety Functions:

image

Notes:

- All safety functions where a safe encoder isn’t required can achieve SIL3 (AKD2G FS option 2 and 3).

- All safety functions where a safe encoder is required are limited by the safety level of the installed / supported encoder.

- Current SMM version of AKD2G FS option 3 supports only one HDSL (Hiperface Digital Ssubscriber Line) safe encoder rated for SIL2 which is installed on AKM2G motors. https://en.wikipedia.org/wiki/High-bit-rate_digital_subscriber_line

 

Overview - Functional Safety with a KAS-Based System

image 

KAS systems include the PCMM motion/machine controller, SCU safety controller, AKD2G servo drive with safety card (FS2 and FS3 model), and optional AKT2G Safety I/O

  • EtherCAT FSoE (Fail Safe Over EtherCAT) is incorporated
  • Safety Configuration can be set up in either the AKD2G drive via Workbench or the SCU Controller via SafePLC2 programming software (for SCU safety controller)

Overview - Systems with AKD2G with an external controller

image

The AKD2G with functional safety can be used in a safety control system with an external controller. Options for connections between the AKD2G and an external controller are:

  • EtherCAT FSoE (Fail Safe Over EtherCAT). The safety configuration can be set up in either in the AKD2G Drive via Workbench or the external controller (if supported)
  • Discrete IO connections

Safety Component Order Numbers

Model NumberDescription
SCU Safety ControllerSCU-1-ECOpen Programmable FS0E master for operation on EtherCAT networks
SafePLC2Programmable Software first License
SafePLC2-2Programmable Software second and subsequent licenses
SMX91Programming Cable with adaptor
AKT2G Remote I/OAKT2G-SDI-004-0004 channel digital input terminal 24 VDC
AKT2G-SDO-004-0004 channel digital output terminal 24 VDC
 note: AKT2G-ECT-000-000 coupler is required
AKD2G Servo DriveAKD2G-SPx-xVxxx - A2xx-0000-xAKD2G with Option FS2 safety card
AKD2G-SPx-xVxxx - A3xx-0000-xAKD2G with Option FS3 safety card

Documentation

AKD2G Servo Drive

KAS with PCMM Motion Machine Controller

BBH with SCU-1-EC Safety Controller

  • Installation Manual - Contact Kollmorgen
  • SafePLC2 Programming Manual - Contact Kollmorgen

KDN Articles

Article DescriptionLink
SafePLC2 Project integrated in KAS IDE softwarehttps://www.kollmorgen.com/en-us/developer-network/safeplc2-project-integrated-kas-ide-software/
Sample KAS Project with SCU based safety parametersSample KAS Project with Safety Controller Based Safety Parameters | Kollmorgen
Configuring BBH SCU with AKD2G SRA parametersConfiguring BBH SCU with AKD2G SRA parameters | Kollmorgen
KAS Safety System with SCU safety controllerKAS Safety System with SCU Safety Controller | Kollmorgen
Back to top

About this Article

C Wontrop