Skip to main content
Kollmorgen EKM Servo Motor Series

EKM Series Brushless AC Servo Motors

These enhanced, high performance motors are MilSpec 810E rated and IP67 sealed. They are supplied standard with a stainless steel shaft and chemical agent-resistant paint for reliable duty in harsh environmental conditions.

Global
Product available worldwide

Features

  • 0.43 to 53 Nm continuous stall torque (3.8 to 467 lbin)
  • Speeds up to 8000 RPM meet high speed requirements
  • 480 VAC High Voltage Insulation.
  • Custom windings, shaft variations, and failsafe brakes available
  • Rugged resolver feedback for extreme environment Operating temperature range of -51°C to 54° C
  • Shock and vibration tested per MILSTD810E, Methods 516.4 & 514.4, Procedure 1
  • International standard mount available
  • Low-cog, low harmonic distortion magnetic designs.
  • Connectivity: High performance nickel-plated MIL-C-38999 connectors with total environmental sealing, quick mating, triple lead threaded, self-locking coupling, as well as EMI and RFI shielding. In addition, both front-facing and rear-facing options are available.
  • Stainless steel shaft and fasteners prevent external corrosion while a chemical agent resistant paint allows resistance to harsh outdoor environments and chemicals.
  • Sealing: IP67 rated for ingress prevention and brief submergence as well as 100-psi wash down. In addition, a viton shaft seal comes standard.

Specifications

Frame Size Stack Length Windings Max BUS (VDC) Max Stall Tc Nm (lb-in) Max Tp Nm (lb-in) Max Rated N Max Rated Power @ Max BUS kW (Hp)
EKM2 1,2,3,4 C,D,E,F,G 640 1.37 (12.2) 4.77 (42.2) 8000 0.89 (1.19)
EKM3 1,2,3 C,D,E,H 640 2.83 (25.1) 10.2 (90.3) 8000 1.16 (1.56)
EKM4 1,2,3,4 C,E,G,H,J,K 640 5.93 (52.5) 20.3 (180) 6000 1.68 (2.26)
EKM5 1,2,3,4 E,G,K,L,M,N,P 640 14.3
(126)
38.3 (339) 6000 3.82 (5.12)
EKM6 2,3,4,5 G,K,L,M,N,P 640 24.8 (219) 65.0
(576)
6000 6.05 (8.11)
EKM7 2,3,4 K,L,M,P 640 52.8 (467) 143 (1269) 6000 7.64 (10.24)

Media & Downloads

Title Language Date Share URL
Kollmorgen Full-line Catalog English Share URLview
EKM Series Servo Motors Catalog English Share URLview

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
China Compulsory Product Certification (CCC Technical Notice) English
Share URL /sites/default/files/2026-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products%2008JAN25.pdf
EKM UL Certificate of Compliance English
Share URL /sites/default/files/2026-03/E136406-Vol5-Sec1-20181129.pdf

The Difference Between Continuous Ratings and Holding Continuous Loads

When correctly sizing AC servo motors, it’s important to avoid miscommunication issues. Learn the critical terminology around sizing that leads to safe, reliable operation.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More