Skip to main content
While these servo motors are not available for new applications, Kollmorgen continues to provide replacement motors and support for existing customers.
MH172 Series High-Torque Stepper

MH172 Series >

The MH172 Series provides a high-torque motor in a NEMA 66 frame size (170mm) with maximum holding torque of 5,330 oz-in (3,764 N-cm).

High Torque Stepper Motor T Series - Kollmorgen

T Series >

The T Series provides a set of custom T2 Series and N Series stepper motors integrated with Kollmorgen electric cylinders, rodless actuators and precision stages.

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More