Performance Curve Generator : Housed & Frameless servo motors
Speed vs. Torque
Motor Parameters
| * Assumes motor is housed, Motor Performance +/- 10% | |||
| Mounted to: | AL Heat Sink (inches) | ||
| Thermal Res: | °C rise per Watt | ||
| Rated Speed: | RPM | Rated Power: | Watts |
Drive Parameters
| Type of Drive | |
|---|---|
| Input Voltage | |
| Bus Voltage | |
| Ipeak Drive | |
| Icont Drive | |
| Max Com Freq / Max PWM Freq | |
| Max Speed | RPM |
Motor Parameters
Drive Parameters
| Drive | |
|---|---|
| Peak Current | Arms |
| Bus Voltage (L-L) | VDC |
Get your performance curve
Fill out this short form
to view curve
-OR-
Login / Register
to gain access to Kollmorgen content