U-Zone
U-Zone enables the vehicle controller to run customized applications executed in parallel with NDC. With U-Zone Software Development Kit (SDK), you can develop U-Zone applications in C/C++, and upload them to the vehicle controller via the controller's web interface.
Features
Develop and run customized applications in the vehicle controller, for example:
- Interfaces to communicate with external devices.
- Diagnostic applications.
- Improved load handling applications.
U-Zone SDK
- Application development in C/C++.
- Create unit tests for applications.
- Example project shows how to use VS Code to develop, build, test, and debug U-Zone applications.
- External localization API that allows the U-Zone application to provide localization data to the vehicle controller software
- Example project for implementing support for dynamic docking
New web interface with U-Zone support
- U-Zone interface to upload and monitor U-Zone applications.
- View CPU power and memory usage of U-Zone applications via Resource Monitor.
CVC700 software with U-Zone support
- U-Zone applications run in the vehicle controller.
- Support for reading and writing NDC 8 variables.
- Support for subscribing to NDC 8 variables.
- Debugging tool.
- SSH access as U-Zone user.
Technical Information
| Order Information | |
|---|---|
| Support for U-Zone | N8 42120-75 |
| U-Zone SDK | 46177 |
| Requirements | |
|---|---|
| CVC700 HW | 18456-01 |
| CVC700 SW | 46164-C (V1.2 or later) |
| Technical Information | |
|---|---|
| Memory/CUP (available in CVC700) | 128 MB RAM 1 CPU core (i.MX6 800 MHz) |
| Requirements on development platform | AMD64 or Intel x64 - A Linux system running on this hardware identifies this as an x86_64 platform. A Linux environment, for example Ubuntu or WSL (Windows Subsystem for Linux) with zip installed |
| Knowledge requirements | Linux, CMake, C/C++ |
Security
By default, the vehicle controller software uses a secure connection. For information about connection types, see the Product Description document for your vehicle controller software. If the connection type or application changes, the vehicle controller software can become less secure.
A poorly designed U-Zone application can introduce IT security risks.
The responsibility for security of U-Zone applications lies solely with the U-Zone developer.
Media & Downloads
| Title | Language | Date | Share URL |
|---|---|---|---|
| AC7 Datasheet | English | Share URLview | |
| Cirrus Datasheet | English | Share URLview | |
| CVC700 Vehicle Controller Brochure | English | Share URLview | |
| CVC700HW Datasheet | English | Share URLview | |
| CVC700SW Datasheet | English | Share URLview | |
| DC7 Datasheet | English | Share URLview | |
| Kollmorgen AGV - Timeline | English | Share URLview | |
| LS2000 Datasheet | English | Share URLview | |
| LS2000 Navigation Sensor Brochure | English | Share URLview | |
| MCD8 and MCD8 HS Datasheet | English | Share URLview | |
| NDC 8 Visualizer Datasheet | English | Share URLview | |
| NDC Flex Datasheet | English | Share URLview | |
| NDC Layout Assistant Datasheet | English | Share URLview | |
| OPT X2 Pro 7 Datasheet | English | Share URLview | |
| System Manager NG Datasheet | English | Share URLview | |
| The Kollmorgen NDC Partner Program | English | Share URLview | |
| U-Zone Datasheet | English | Share URLview | |
| Vehicle Automation Brochure | English | Share URLview |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| Kollmorgen Automation AB Quality and Environmental Policy (90402-002) | English | |
Share URL /sites/default/files/2026-03/KM%20NDC%20Solutions%20Quality%20and%20Environmental%20Policy%20%2890402-002%29-v15.pdf |
Automotive Manufacturing Logistics
NDC Layout Assistant
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.