Skip to main content
Kollmorgen Essentials Servo Motors

Kollmorgen Essentials™ Servo Motors

Flexible Options. Value-Added Features.

Kollmorgen Essentials servo motors deliver exceptional performance and versatility across eight power ranges from 200 to 4,000 watts and frame sizes from 58 to 138 mm. Each motor features our breakthrough SFD-M multi-turn absolute feedback device with energy-harvesting technology that eliminates battery backup requirements while providing positioning performance comparable to Hiperface and EnDat systems. With industry-standard IEC mounting, an innovative shaft key kit for maximum installation flexibility, and plug-and-play compatibility, these motors are engineered to reduce complexity, inventory costs, and setup time while delivering the reliability and performance your applications demand.

Get a Quote Catalog

Global
Product available worldwide

Features

Kollmorgen Essentials servo motors suit a wide range of needs, eliminating the need for designers to stock specific excess inventory.

  • Choose from eight power ranges from 200 to 4,000 watts and frame sizes from 58 to 138 mm
  • Windings rated for 120, 240, 400 or 480 VAC
  • 3,000 rpm rated speed, with a maximum speed of 6,000 rpm
  • Option for integrated 24 VDC brake
  • Industry-standard mounting reduces the need for excess inventory and improves field flexibility
  • With a simple shaft key kit, users can adapt the shaft configuration to any smooth or keyed shaft coupling type—ready, off-the-shelf, for any application

Get the Brochure

SFD-M

With the integrated SFD-M device providing multi-turn absolute feedback to the highly responsive drive, customers can expect positioning performance comparable to Hiperface® or EnDat® feedback—without added cost.

  • Single-turn resolution of 24 bits and multi-turn resolution of 16 bits
  • Energy-harvesting technology eliminates the need for battery backup cables, which eliminates costly setbacks from unplanned downtime due to battery failure, retaining absolute positioning information even when the system is powered down or during a power outage or shutdown
  • Onboard memory enables plug-and-play parameterization of the motor to compatible Kollmorgen drives reducing setup time and enabling faster commissioning

Learn more

Motor diagram with SFD-M

Specifications

  • 4 frame sizes: 58, 84, 108, 138 mm
  • 2 rated power options per frame size
  • Works with all standard global voltages: 120, 240, 400 or 480 VAC
  • Rated speed: 3,000 rpm (max speed: 6,000)
  • 0.74 to 17.4 Nm continuous stall torque (6.55 to 154 lb-in) in 14 frame/stack/winding combinations
  • Multi-turn absolute SFD-M encoder (Smart Feedback Device) offers 24-bit single-turn and 16-bit batteryless multi-turn resolution
  • Industry-common IEC mounting
  • Innovative key kit for single shaft-mount:
    • Half key insert for smooth shaft
    • Full key for keyed shaft
  • 24 VDC brake option
  • IP54 standard with optional, field-installable IP65 shaft seal kit available

240VAC Optimized Models

ModelKEM-2V020KEM-2V040KEM-2V075KEM-2V100KEM-2V150KEM-2V250KEM-2V300
Flange size, mm58588484108108138
120VAC Rated Power, kW0.20.40.751.01.52.53.0
120VAC Rated Speed, rpm3000300030003000300030003000
Max Mech. Speed, rpm6000600060006000500050004000
Max Cont. Torque, Nm (lb-in)0.74 (6.5)1.4 (12.4)2.74 (24.2)3.63 (32.1)5.9 (52)10.1 (89)11.5 (102)
Peak Torque, Nm (lb-in)2.09 (18.5)3.96 (35)7.2 (64)9.7 (86)13.3 (118)23.4 (207)26.8 (237)
Rotor Inertia, kg-cm20.1180.2090.951.354.17.815.8
Weight (non-brake), kg (lb)1.08 (2.4)1.48 (3.3)2.61 (5.8)3.11 (6.9)4.4 (9.7)6.4 (14.1)6.5 (14.3)

400/480VAC Optimized Models

ModelKEM-4V040KEM-4V075KEM-4V100KEM-4V150KEM-4V250KEM-4V300KEM-4V400
Flange size, mm588484108108138138
400/480VAC Rated Power, kW0.40.771.031.572.673.084.24
400/480VAC Rated Speed, rpm3000300030003000300030003000
Max Mech. Speed, rpm6000600060005000500040004000
Max Cont. Torque, Nm (lb-in)1.37 (12.1)2.68 (23.7)3.64 (32.2)5.8 (51)10.1 (89)11.8 (104)17.4 (154)
Peak Torque, Nm (lb-in)3.89 (34.4)7.0 (62)9.7 (86)13.1 (116)23.4 (207)27.3 (242)40.5 (358)
Rotor Inertia, kg-cm20.2090.951.354.17.815.822.9
Weight (non-brake), kg (lb)1.48 (3.3)2.61 (5.8)3.11 (6.9)4.4 (9.7)6.4 (14.1)6.5 (14.3)10.1 (22.3)

Essentials motor Dimensional Overview

Essentials Series*Flange IECLength No brakeLength BrakeA
Shaft L
ØB
Shaft D (over key)
C
Pilot L
ØD
Pilot D
ØE
Thru
F
Shaft Center
ØG
BCD
Removable Key - LxW
KEM-2V020-KE9xCB (200W)58104.9139.03014h6 (16)2.550h65.8M57020 x 5 (open)
KEM-xV040-KE9xCB (400W)58133.4167.53014h6 (16)2.550h65.8M57020 x 5 (open)
KEM-xV075-KE9yCB (750W)84124.8158.34019h6 (21.5)370h67M69032 x 6 (closed)
KEM-xV100-KE9xCB (1kW)84142.3175.84019h6 (21.5)370h67M69032 x 6 (closed)
KEM-xV150-KE9xCB (1.5kW)108133.5178.55024h6 (27)395h79M811540 x 8 (closed)
KEM-xV250-KE9xCB (2.5kW)108170.5215.55024h6 (27)395h79M811540 x 8 (closed)
KEM-xV300-KE9xCB (3kW)138148.7195.75024h6 (27)3.5110h79M814540 x 8 (closed)
KEM-4V400-KE9xCB (4kW)138171.2218.25024h6 (27)3.5110h79M814540 x 8 (closed)

Kollmorgen Essentials servo motor dimension diagram

Note: All dimensions in metric (mm), unless otherwise specified
*Where "x" is either 2 - 120/240VAC optimized or 4 - 400/480VAC optimized & "y" is either N - No Brake or 2 - 24VDC brake
 

Get a Quote Catalog

Sizing and Selection

Kollmorgen provides intuitive tools that simplify motion system design and help you select the right products with confidence to ensure your system is optimized from the start.

  • Product Selector helps compare options based on actual torque, speed, power, supply voltage and current specifications
  • Kollmorgen Motioneering helps size systems based on mechanical, electrical and performance inputs

Media & Downloads

Title File Language Date Share URL
Kollmorgen Essentials Cable Drive Feedback Connector Field Termination Instructions English
Share URL /sites/default/files/2025-11/KEC%20Field%20Termination%20Instructions.pdf
Kollmorgen Essentials Documentation Portal English
Share URL https://webhelp.kollmorgen.com/essentials/english/
Kollmorgen Essentials Motor Installation Manual English
Share URL /sites/default/files/2025-11/Essentials-Motor-Installation-RevA-EN.pdf
Kollmorgen Essentials Quick Start English, German, Spanish, French
Share URL /sites/default/files/2025-10/Essentials-Quick-Start-Guide-Print-1_0.pdf
Kollmorgen Essentials EMC Single-Phase Filters Datasheet English
Share URL /sites/default/files/2026-02/KED-1MF-xxx-Filter-Data-Sheet.pdf
Kollmorgen Essentials EMC Three-Phase Filters Datasheet English
Share URL /sites/default/files/2026-02/KED-3MF-xxx-Filter-Data-Sheet.pdf
Kollmorgen Essentials Regen Resistors Datasheet English
Share URL /sites/default/files/2026-02/Essentials-Regen-Resistors-Data-Sheet.pdf
Title Language Date Share URL
Kollmorgen Essentials Catalog English Share URLview
Kollmorgen Essentials™ Motion Systems Brochure English Share URLview

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
CE Technical Notice - Servo and Stepper Motors Efficiency English
Share URL /sites/default/files/2026-01/CE%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008Jan25.pdf
CEL China Efficiency Labelling for Servo and Stepper Motors English
Share URL /sites/default/files/2026-01/CEL%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008JAN25.pdf
China Compulsory Product Certification (CCC Technical Notice) English
Share URL /sites/default/files/2026-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products%2008JAN25.pdf
Kollmorgen Essentials Motor (KEM) UL Certification English
Share URL /sites/default/files/2025-10/KEM%20UL%20Certification%20E61960-Vol1-Sec17.pdf
Kollmorgen Essentials Motor EU RoHS Declaration of Conformity English
Share URL /sites/default/files/2025-09/0_KEM_ROHS10W.pdf
Kollmorgen Essentials Motor PFAS Declaration English
Share URL /sites/default/files/2025-10/0_KEM_PFAS.pdf
Kollmorgen Essentials Motor POP (Persistent Organic Pollutants) Compliance English
Share URL /sites/default/files/2025-09/0_KEM_POP.pdf
Kollmorgen Essentials Motor Proposition 65 Statement of Compliance English
Share URL /sites/default/files/2025-09/0_KEM_Prop65.pdf
Kollmorgen Essentials Motor REACH SVHC Declaration of Conformity English
Share URL /sites/default/files/2025-09/0_KEM_REACH_SVHC_R247.pdf
Kollmorgen Essentials Motors EU Declaration of Conformity English
Share URL /sites/default/files/2025-10/KEM%20CE%20Declaration%2030JULY25.pdf
Kollmorgen Essentials Motors UL (US & Canada) Certificate of Compliance English
Share URL /sites/default/files/2025-10/KEM%20UL%20Certificate%20of%20Compliance.pdf
Kollmorgen Essentials System Demo System EU Declaration of Conformity English
Share URL /sites/default/files/2026-02/DoC_EU_e_KES_2026_02_17.pdf

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

Kollmorgen Essentials Motion Systems

Performance-matched. Value-Driven. Confidence included. Kollmorgen Essentials™ Motion Systems are ready to plug in, power up and perform.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More