PCMM
A component of the Kollmorgen Automation Suite, the PCMM, or Programmable Controller Multi-axis Master, is a stand-alone machine controller.
Model | Description |
---|---|
PCMM-M-MCEC | 800 MHz single-core processor |
PCMM-M-M1EC | 1.2 GHz single-core processor |
PCMM-M-M2EC | 1.2 GHz dual-core processor |
Current Runtime Firmware Version | 3.07 |
Firmware Release Date | 12/2021 |
Current Hardware Revision | A |
KAS IDE Compatibility | single core: v2.10 and later dual core: v3.00 and later |
Part Number Scheme | click here |
Interfaces
Digital / Analog I/Os | Position Output (encoder emulation) | Software Interfaces | MultiFieldbus |
---|---|---|---|
|
|
|
KAS v4.02 Software is now available! | English |
Prashanth… |
|
Retrofit KAS EtherCAT Backups with AKD2G Firmware | English |
… |
|
KAS v4.01 Software is now available!! | English |
dusty.… |
|
Trade Compliance | English |
Bethany… |
|
AKT and AKT2G Remote I/O Comparison | English |
C Wontrop |
|
KVB HMI - Displaying Bitwise Variables in KVB / AKI2G | English |
C Wontrop |
|
AKD2G Gantry Mode with KAS Controller | English | Joe Parks |
|
Getting Started with PxMM UDP Communications - using Packet Sender | English |
C Wontrop |
|
MLFB_HomeFindHomeInput with additional features | English |
C Wontrop |