Skip to main content

Kollmorgen Support Network

AKME

This page provides basic and support information for the AKME series of ATEX explosion-proof servo motors. AKME servo motors are built on the proven performance of the AKM servo motor platform, with additional design features to achieve ATEX and IECEx certification for operation in gas Zone 2 and dust Zone 22 hazardous locations. 

 

Part Number Scheme

The AKME part number scheme is for product identification only as not all combinations of features are possible.

Feedback

AKME servo motors are available with multiple feedback encoder options.

Feedback Unit Options and Resolution

CodeDesignationAKME Frame SizeSingle-Turn or Multi-TurnDevice Resolution (Sin/Cos per Rev., Bits or Lines/Rev.)AKD Internal ResolutionAKD2G Internal Resolution# of Absolute Revs.Accuracy (± arc-mins)
2-Commutating Encoder2-7Single-turn2048 Lines8,1928,192None1
AABiss B Optical Sine Encoder2-7Single-turn2048 Sin/Cos27-Bits32-Bits10.6
AB2-7Multi-turn4,096
CBSFD-M Smart Feedback Device, Multi-Turn2-6Multi-turn24-Bits24-Bits24-Bits65,5361
GU*HIPERFACE DSL® Optical Encoder2-6Multi-turn17-Bits18-Bits18-Bits4,0964
GJHIPERFACE Optical Sin/Cos Encoder2-7Single-turn128 Sin/Cos23-Bits31-Bits11.33
GK2-7Multi-turn4,096
DAEnDat® 2.2/01 Optical Sine Encoder2-4Single-turn512 Sin/Cos25-Bits32-Bits11
5-72048 Sin/Cos27-Bits0.333
DB2-4Multi-turn512 Sin/Cos25-Bits4,0961
5-72048 Sin/Cos27-Bits0.333
R-Resolver Inductive Encoder2-4Single-turn1 pole pair (16-Bits)16-Bits16-Bits110
5-79

* SICK HIPERFACE DSL® model EEM37-2KF0A017A. Please visit https://www.sick.com to download the latest safety data sheet.

Feedback and Connector Availability

 AKME2AKME3-6AKME7
Connector Code49494W*

F
e
e
d
b
a
c
k

C
o
d
e

R-✔ ✔ ✔✔
2-✔ ✔ ✔✔
AA, AB✔ ✔ ✔✔
CB ✔ ✔ ✔
DA, DB✔ ✔ ✔✔
GJ, GK✔ ✔ ✔✔
GU ✔ ✔  

* AKME74Q Only

Connectors

CodeThermal SensorUsed WithIP Rating***Connection TypeDescription
4PT1000AKME2-AKME7IP672 threaded connectors, size 1.0 (M23)Angled, rotatable, mounted on motor
9AKME2-AKME6IP671 threaded connector, size 1.0 (M23)Angled, rotatable, mounted on motor
WAKME7IP67

1 feedback threaded connector, size 1.0 (M23)

1 power threaded connector, size 1.5 (M40)

Angled, rotatable, mounted on motor

*** IP ratings shown apply ONLY to the connector and the connector base/bushing on motor.

Manuals 

Title Release Information Older Versions
AKME Installation Manual
A
view all

Certifications 

Title Release Information Older Versions
AKME Servo Motor Type Examination Certificate
01-2026
view all
AKME Servo Motor IECEx Certificate of Conformity
01-2026
view all
AKME Servo Motor EU Declaration of Conformity
02-2026
view all