Skip to main content
System Manager NG

System Manager NG

System release NDC 8 6.0 includes the recent developments and features in System Manager NG 6.0, which controls the whole AGV system (NDC 8) and its traffic flow. This release introduces an API-based system communication that makes it easier to develop, deploy, and manage automated vehicles in a wide range of applications. System Manager NG 6.0 includes both the Single Agent Path Planning (SAPP) algorithm and the Multi Agent Path Planning (MAPP) algorithm's, Linux support, and much more. Contact us to find out why System Manager NG is the right choice for designing new systems.

Global
Product available worldwide

Benefits & Features

Benefits

  • Includes both SAPP and MAPP in the same platform.
  • The SAPP algorithm option in System Manager NG allows to drive up to 120 vehicles.
  • The MAPP algorithm option in System Manager NG focus on the whole fleet rather than treating each vehicle individually, to maximize small system's performance.
  • OPCUA support for easier end customer integration.
  • Both Windows and Linux environment are available.

Features

  • Simple layout design for fast commissioning time.
  • Order management - Execute orders.
  • Vehicle management:
    - Optimize the traffic work flow.
    - Allocate optimal vehicles for the different transport assignments.
  • Vehicle capacity:
    - MAPP: Up to 20 vehicles.
    - SAPP: Up to 120 vehicles.
  • Traffic management:
    - Execute orders.
    - Control the traffic flow in the vehicle system.
    - Prevent vehicle collisions by means of blockings.
  • Handle digital I/O (such as push button and open door).
  • System Manager is an OPC client.
  • Handle vehicle, host and CWay communication.
  • AGV Simulator to simulate the whole vehicle system.
  • Optional encrypted communication with vehicles.

MAPP & SAPP – What's the difference?

MAPP

Use Multi Agent Path Planning algorithm (MAPP) to focus on the whole fleet rather than treating each vehicle individually. With MAPP, individual vehicles move out of the way to improve the performance of the whole AGV system. This smart algorithm doesn't need clusters or route dependent rules to achieve a deadlock free system.

SAPP

Use Single Agent Path Planning algorithm (SAPP) to let each AGV to find the shortest path to its goal. Each AGV makes its own plan towards its goal without considering other AGVs in the layout. The user defines AckPoint and Occupied clusters with help from the Deadlock detect function in Layout Designer. SAPP uses the clusters to handle complex scenarios and avoid traffic deadlocks.

Technical Information

  • System designers program customer-specific functionality of System Manager NG with System Application Designer. Transport orders are generated through digital I/O or via CWay, or received from a host system (such as ERP, MES, WMS).
  • System Manager NG prevents collisions between vehicles and objects (such as doors and machines) by using blockings added to the system layout.
  • With a digital I/O interface System Manager NG handles sensors, push buttons, and doors to name a few. System Manager NG communicates with the vehicles by WLAN or radio.
  • Please see the data sheet for ordering information & further details.
  • Note that Kollmorgen does not supply the stationary WLAN access points.

Media & Downloads

Title Language Date Share URL
AC7 Datasheet English Share URLview
Cirrus Datasheet English Share URLview
CVC700 Vehicle Controller Brochure English Share URLview
CVC700HW Datasheet English Share URLview
CVC700SW Datasheet English Share URLview
DC7 Datasheet English Share URLview
Kollmorgen AGV - Timeline English Share URLview
LS2000 Datasheet English Share URLview
LS2000 Navigation Sensor Brochure English Share URLview
MCD8 and MCD8 HS Datasheet English Share URLview
NDC 8 Visualizer Datasheet English Share URLview
NDC Flex Datasheet English Share URLview
NDC Layout Assistant Datasheet English Share URLview
OPT X2 Pro 7 Datasheet English Share URLview
System Manager NG Datasheet English Share URLview
The Kollmorgen NDC Partner Program English Share URLview
U-Zone Datasheet English Share URLview
Vehicle Automation Brochure English Share URLview

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
Kollmorgen Automation AB Quality and Environmental Policy (90402-002) English
Share URL /sites/default/files/2026-03/KM%20NDC%20Solutions%20Quality%20and%20Environmental%20Policy%20%2890402-002%29-v15.pdf

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More