AKD PDMM
A component of the Kollmorgen Automation Suite, the AKD PDMM™ Drive Resident Controller combines an integrated AKD servo drive with an embedded motion controller that can control up to 64 axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.
| Current Drive Firmware Version | 1.25.00.000 |
| Current Runtime Firmware Version | 4.05 R1 |
| Firmware Release Date | May 2026 |
| Firmware History & Downloads | KAS Associated Firmware by Release |
| Current Hardware Revision | EB |
| Part Number Scheme | Open the PDF |
| KAS-IDE Compatibility | v4.05 R1 and later |
| Current KAS-IDE Version | v4.05 R1 |
| Release Date | May 2026 |
| Model | Processor |
|---|---|
| AKD-M0xxxx-MCEC | 800 MHz single-core |
| AKD-M0xxxx-M1EC | 1.2 GHz single-core |
Interfaces
| Digital/analog I/Os | MultiFieldbus | Position output (encoder emulation) | Software interfaces | MultiFeedback |
|---|---|---|---|---|
|
|
See Protocols Supported by AKD Drives for more products |
|
| Achieving Positioning Accuracy Goals | English | ||
| Hints for Designing Better Servo Control Systems | English | ||
| Dual Use | English | ||
| PDMM controlling S700 over Ethercat | English | ||
| FIXED - Updating the PDMM firmware could fail when using Internet Explorer 9 | English | ||
| Modify old Profinet configuration done with KAS 2.7 | English | ||
| Connecting a PDMM to a vision system via Ethernet/IP | English | ||
| KAS PxMM Controller Connected to a Control Logix PLC Through EtherNet/IP | English | ||
| Standards and Directives | English |
Home >
Knowledge Base >
FAQs >
Downloads >