LS2000
A high resolution, top precision laser scanner for both reflector and natural navigation AGVs.
The two-dimensional laser scanner equipped with Pulse Ranging Technology enables reliable and extremely precise measurements with great repeat accuracy and short response times. LS2000 accurately detects reflectors for the proven NDC8 laser navigation and performs precise measurements of the environment for NDC8 Natural Navigation.
Features
- One model solution
- Flat reflector environment
- Cylindrical reflector environment
- Combined reflector/natural navigation (future)
- 360° angle of measurement
- Best in class angle accuracy (< 1 mrad (0.057 degree))
- Best in class distance measurement
- Fast initiate in large layouts with reflector navigation
- Compact size
- Robust Ethernet communication
- 360° information display on the window for status and diagnostics
- Fully integrated in NDC8 system
- Configuration in Vehicle Application Designer
- Diagnostics in Vehicle Diagnostic Tool
- Freeze room applications (LS2000T)
Specifications
Technical Information
| LS2000 | LS2000T | |
|---|---|---|
| Supply voltage, nominal | 24 V | 24 V |
| Supply voltage, min/max | 10/30 V | 10/30 V |
| Power consumption | Max 10 W (≤400 mA @ 24 V) | Max 15 W (≤600 mA @ 24 V) |
| Distance, reflectors | Up to 100 m | Up to 100 m |
| Distance, environment | 0.1 - 10 m (10 % reflectivity), 0.1 -30 m (90% reflectivity) | 0.1 - 10 m (10 % reflectivity), 0.1 -30 m (90% reflectivity) |
| Laser Class | IEC 60825-1:2007 Laser Product Class 1 | IEC 60825-1:2007 Laser Product Class 1 |
Ambient Conditions
| LS2000 | LS2000T | |
|---|---|---|
| Temperature, operation | -10 to +50 °C | -30 to +50 °C |
| Temperature, cold start | -10 to +50 °C | -30 to +50 °C |
| Temperature, storage | -20 to +70 °C | -40 to +70 °C |
| Relative humidity, operation | 95%, non-condensing | 95%, non-condensing |
| Relative humidity, storage | Max 95% | Max 95% |
| Vibration class | IEC 60721-3-5 Class 5M2 | IEC 60721-3-5 Class 5M2 |
| Climatical class | IEC 60721-3-5 Class 5K2, except low operating temp. -10 °C | IEC 60721-3-5 Class 5K2, except low operating temp. -30 °C |
| Protection class | IP65 | IP67 |
Dimensions
| Width | 106 mm |
|---|---|
| Depth | 117.5 mm |
Media & Downloads
| Title | Language | Date | Share URL |
|---|---|---|---|
| AC7 Datasheet | English | Share URLview | |
| Cirrus Datasheet | English | Share URLview | |
| CVC700 Vehicle Controller Brochure | English | Share URLview | |
| CVC700HW Datasheet | English | Share URLview | |
| CVC700SW Datasheet | English | Share URLview | |
| DC7 Datasheet | English | Share URLview | |
| Kollmorgen AGV - Timeline | English | Share URLview | |
| LS2000 Datasheet | English | Share URLview | |
| LS2000 Navigation Sensor Brochure | English | Share URLview | |
| MCD8 and MCD8 HS Datasheet | English | Share URLview | |
| NDC 8 Visualizer Datasheet | English | Share URLview | |
| NDC Flex Datasheet | English | Share URLview | |
| NDC Layout Assistant Datasheet | English | Share URLview | |
| OPT X2 Pro 7 Datasheet | English | Share URLview | |
| System Manager NG Datasheet | English | Share URLview | |
| The Kollmorgen NDC Partner Program | English | Share URLview | |
| U-Zone Datasheet | English | Share URLview | |
| Vehicle Automation Brochure | English | Share URLview |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| Kollmorgen Automation AB Quality and Environmental Policy (90402-002) | English | |
Share URL /sites/default/files/2026-03/KM%20NDC%20Solutions%20Quality%20and%20Environmental%20Policy%20%2890402-002%29-v15.pdf |
NDC Layout Assistant
AGV & AMR Training
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.