AKD PDMM
A component of the Kollmorgen Automation Suite, the AKD PDMM™ Drive Resident Controller combines an integrated AKD servo drive with an embedded motion controller that can control up to 64 axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.
| Current Drive Firmware Version | 1.25.00.000 |
| Current Runtime Firmware Version | 4.05 R1 |
| Firmware Release Date | May 2026 |
| Firmware History & Downloads | KAS Associated Firmware by Release |
| Current Hardware Revision | EB |
| Part Number Scheme | Open the PDF |
| KAS-IDE Compatibility | v4.05 R1 and later |
| Current KAS-IDE Version | v4.05 R1 |
| Release Date | May 2026 |
| Model | Processor |
|---|---|
| AKD-M0xxxx-MCEC | 800 MHz single-core |
| AKD-M0xxxx-M1EC | 1.2 GHz single-core |
Interfaces
| Digital/analog I/Os | MultiFieldbus | Position output (encoder emulation) | Software interfaces | MultiFeedback |
|---|---|---|---|---|
|
|
See Protocols Supported by AKD Drives for more products |
|
| Loading and saving application parameters (recipes) to NVRAM memory. | English | ||
| Cam Profile Creation from SD card | English | ||
| Torque mode control of an axis with KAS Controller | English | ||
| Writing Data to the PDMM SD Card or Embedded Flash | English | ||
| User Units in the PDMM | English | ||
| Using EOT (End of Travel) hardware limit switches in a KAS application | English | ||
| CanOpen and Ethercat (CoE) Interpolated Position Notes | English | ||
| Emergency Brake of Permanent Magnet Servo Motors | English | ||
| Acceleration and Velocity Limits in EtherCat Position Mode | English |
Home >
Knowledge Base >
FAQs >
Downloads >