KAS Webserver - Demonstration Video
Attached is a video demonstrating features of the PxMM web server. It can be accessed inside the IDE or directly from a web browser.
Capabilities include:
- Starting, stopping, and working with running applications
- Changing controller firmware, setting up the controller address, resetting the controller to factory default settings, formatting the SD card, and setting up password protection
- Backing up and restoring the controller and AKD drives configuration to an SD card
- Access to the PxMM controller and drive operation Status and Diagnostics information
Home >
Knowledge Base >
FAQs >
Downloads >