KAS IDE
The KAS IDE (Kollmorgen Automation Suite Integrated Development Environment) provides machine builders with all the necessary tools for designing, programming, configuring, debugging and maintaining machine applications. It is a graphical programming solution for programming motion using the PLCopen or Pipe Network motion engines. KAS IDE supports IEC 61131-3. KAS IDE also includes an embedded AKD Workbench.
| Latest Version | 3.07 |
| Release Date | December 2021 |
| Current Drive Firmware Version | AKD: 01.21.00.000 | AKD2G: 02.08.00.000 |
| Current Runtime Firmware Version | 3.07.0.x |
| KAS Online Help | v3.07 Release v3.06 Release | v3.05 Release v3.04 Release | v3.00 Release v3.03 Release | v3.01 Release v3.02 Release | v2.12 Release |
KAS IDE Features
- Create new application projects using predefined or custom application templates

- Define the machine hardware architecture (motion bus, fieldbus, controllers, drives and motors) as well as the machine program (HMI panels, IEC61131-3 programs and function blocks, motion blocks, profiles and axes) from a centralized Project Explorer which is based on a tree-structure.

- Develop PLC programs, functions and function blocks using:
- the five IEC 61131-3 programming languages (ST, IL, FFLD, FBD and SFC)

- the IEC 61131-3 standard library and KAS Function Block libraries dedicated to motion, communication and monitoring

- the five IEC 61131-3 programming languages (ST, IL, FFLD, FBD and SFC)
- Easily set up HMI panels by means of graphical objects that are part of the HMI control library; and map graphical objects to IEC 61131-3 variables

- Graphically design advanced multi-axis relations using Kollmorgen's graphical motion programming environment - also called the Pipe Network - with its tool generating code automatically

- Configure hardware devices via an integrated set of configuration tools (for instance AKD drives, EtherCAT I/O terminals, Profibus, etc.)
- Access controller devices to download, start and stop the application, watch log messages and send shell commands to the target device
- Debug the application by inserting break points and stepping into the code or by monitoring internal values (IEC 61131-3 variables, motion positions, drive's internal values) directly in the editors or with KAS advanced softscope tool
- Access the full online documentation.
| Action Blocks Program Organizational Units KAS | English | ||
| Stopwatch Function Block KAS | English | ||
| KAS Crash Reporting Updates | English | ||
| KAS v4.05 Software is now available! | English | ||
| PCMM2G OPC UA Server Setup in KAS-IDE | English | ||
| Integração de Encoder Externo ao KAS via ABD-EC | Portuguese, Brazil | ||
| KAS v4.02 Software is now available! | English | ||
| S-Curve Corner Transition – Design and Calculations | English | ||
| KAS v4.01 Software is now available!! | English |
Home >
Knowledge Base >
FAQs >
Downloads >