KAS v4.05 Software is now available!
We are pleased to announce the release of KAS software v04.05!
KAS v4.05 introduces new capabilities that strengthen connectivity, simplify diagnostics, and support smoother migration from PDMM/PCMM single core to PCMM2G multi-core controllers.
Key Highlights of KAS v4.05
- OPC UA Server - Expanded Industrial Connectivity:
- KAS v4.05 introduces an OPC UA Server for PCMM2G, enabling secure, standards‑based communication between motion controllers and higher‑level automation systems. Comprehensive user documentation and training videos are available on the Kollmorgen Support Network (KSN) website:
- User Manual: KAS OPC UA Server User Manual.
- Training Videos: PCMM2G OPC UA Server Setup in KAS-IDE.
- KAS v4.05 introduces an OPC UA Server for PCMM2G, enabling secure, standards‑based communication between motion controllers and higher‑level automation systems. Comprehensive user documentation and training videos are available on the Kollmorgen Support Network (KSN) website:
- Web Diagnostic Panels: Browser‑Based Diagnostics and Visualization
- The new Web Diagnostic Panels feature allows users to monitor and interact with control panels designed in KAS‑IDE directly through a web browser.
- See Web Diagnostic Panels User Manual | Kollmorgen for a detailed configuration and access procedures.
- The new Web Diagnostic Panels feature allows users to monitor and interact with control panels designed in KAS‑IDE directly through a web browser.
- Simplified Migration to PCMM2G Controllers:
- A new Single‑Core Compatibility Mode is introduced to enable legacy PDMM and PCMM applications to run on PCMM2G multi‑core controllers without requiring immediate code changes.
- This significantly reduces migration effort and risk, helping customers modernize their platforms more efficiently.
- See Single-Core Compatibility Mode for instructions, feature limitations, and guidelines.
- A new Single‑Core Compatibility Mode is introduced to enable legacy PDMM and PCMM applications to run on PCMM2G multi‑core controllers without requiring immediate code changes.
- Broader Drive Ecosystem Support
- Kollmorgen Essentials™ Drive Support
- KAS now supports the Kollmorgen Essentials Drive, allowing seamless integration with existing motion control architectures.
- Enhanced Support forThird-party DS-402 Standard Compatible Drives
- Projects can now be configured using only DS‑402–compliant third‑party drives, removing the previous requirement to include a Kollmorgen drive and increasing flexibility for mixed‑vendor environments.
- See Configure a Third-party Drive about configuration restrictions.
- Projects can now be configured using only DS‑402–compliant third‑party drives, removing the previous requirement to include a Kollmorgen drive and increasing flexibility for mixed‑vendor environments.
- Kollmorgen Essentials™ Drive Support
Additional Enhancements
- MKD-N Drive Integration Support.
- Express Setup View Access within the IDE embedded WorkBench views.
- ECAT PDO Data Read/Write Function Blocks:
- These function blocks are especially useful when needing to access PDO objects larger than 32 bits.
- Support Mapping EtherCAT PDOs and I/O to Array Variables.
- Project Setting to Allow Legacy Support for Function Block Outputs in Conditional Expressions.
- PCMM2G OS Security and Stability Enhancements.
Full technical details are available in the KAS v4.05 Release Notes, which can be accessed:
- Via the attached document, or
- Through the centralized KAS Release Notes website launched recently: https://releasenotes.kollmorgen.com/kas
Platform Support Note (PDMM/PCMM)
KAS v4.05 will be the final production release for PDMM and PCMM (1st‑generation controllers), as we shift our development focus to PCMM2G going forward. We will continue to support PDMM/PCMM until an official End‑of‑Life (EoL) announcement is made; however, future updates will be limited to critical defect‑fix patches only.
Software Availability
PCMM/PDMM Runtime software:
PCMM2G Runtime software:
For customers, the KAS-IDE software package is available for purchase and upgrades are included.
The latest and previous versions can be downloaded from KAS IDE Distribution Page in KDN.
Home >
Knowledge Base >
FAQs >
Downloads >