AKD PDMM
A component of the Kollmorgen Automation Suite, the AKD PDMM™ Drive Resident Controller combines an integrated AKD servo drive with an embedded motion controller that can control up to 64 axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.
| Current Drive Firmware Version | 1.25.00.000 |
| Current Runtime Firmware Version | 4.05 R1 |
| Firmware Release Date | May 2026 |
| Firmware History & Downloads | KAS Associated Firmware by Release |
| Current Hardware Revision | EB |
| Part Number Scheme | Open the PDF |
| KAS-IDE Compatibility | v4.05 R1 and later |
| Current KAS-IDE Version | v4.05 R1 |
| Release Date | May 2026 |
| Model | Processor |
|---|---|
| AKD-M0xxxx-MCEC | 800 MHz single-core |
| AKD-M0xxxx-M1EC | 1.2 GHz single-core |
Interfaces
| Digital/analog I/Os | MultiFieldbus | Position output (encoder emulation) | Software interfaces | MultiFeedback |
|---|---|---|---|---|
|
|
See Protocols Supported by AKD Drives for more products |
|
| Osciloscópio - PDMM | Portuguese, Brazil | ||
| Blank KAS Starter Templates (PLCopen and Pipenetwork) | English | ||
| Initialize EtherCAT Communication and Motion Engine | English | ||
| Real-Time AKD Current Limits Change Using KAS | English | ||
| Subprogram (UDFB) Creation in KAS IDE | English | ||
| KVB: How to Verify that an AKI Recipe has been changed? | English | ||
| EOT (End of Travel) Software Position Limits in a KAS application | English | ||
| Shared Drive in PDMM or PCMM Application Fails to Mount | English | ||
| Remote Viewing of an AKI HMI | English |
Home >
Knowledge Base >
FAQs >
Downloads >