AKD PDMM
A component of the Kollmorgen Automation Suite, the AKD PDMM™ Drive Resident Controller combines an integrated AKD servo drive with an embedded motion controller that can control up to 64 axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.
| Current Drive Firmware Version | 1.25.00.000 |
| Current Runtime Firmware Version | 4.05 R1 |
| Firmware Release Date | May 2026 |
| Firmware History & Downloads | KAS Associated Firmware by Release |
| Current Hardware Revision | EB |
| Part Number Scheme | Open the PDF |
| KAS-IDE Compatibility | v4.05 R1 and later |
| Current KAS-IDE Version | v4.05 R1 |
| Release Date | May 2026 |
| Model | Processor |
|---|---|
| AKD-M0xxxx-MCEC | 800 MHz single-core |
| AKD-M0xxxx-M1EC | 1.2 GHz single-core |
Interfaces
| Digital/analog I/Os | MultiFieldbus | Position output (encoder emulation) | Software interfaces | MultiFeedback |
|---|---|---|---|---|
|
|
See Protocols Supported by AKD Drives for more products |
|
| Can I do S-Curve Acceleration using AB PLC and AKD EtherNet/IP? | English | ||
| Integrating Stepper Control into a PCMM or PDMM Ethercat Network | English | ||
| How to Capture and Use EtherCAT Trace Data with WireShark | English | ||
| AKD Drive Configuration Inside of KAS IDE Software | English | ||
| PLC Code Online Change with KAS IDE Software | English | ||
| PLCopen Camming with KAS IDE software videos | English | ||
| Links to KAS Videos, Application Notes, and Sample Projects | English | ||
| KAS ST (Stuctured Text) Editor | English | ||
| KAS - Read KAS Project Variables from Internet Explorer Web Browser | English |
Home >
Knowledge Base >
FAQs >
Downloads >