AKT and AKT2G Remote I/O Comparison

The AKT2G family is recommended for new applications requiring remote I/O in a PCMM or PDMM KAS application. This article, and the attachment, compares the AKT2G Remote I/O family with the AKT Remote I/O family.
Notes:
- The AKT2G family incorporates new capabilities including Stepper Drives, Incremental Encoder input, and a configurable Analog Input slice.
- Before utilizing remote I/O, a user in the application, should consider the built in I/O capability of the servo drives as this could eliminate the need for the AKT2G.
- AKT2G I/O is fully integrated into a KAS application via the EtherCAT high speed synchronous network
| Topic | AKT | AKT2G | |
|---|---|---|---|
| Module Coverage | EtherCAT Coupler | AKT-ECT-000-000 | AKT2G-ECT-000-000 |
| Digital Inputs | 4 channel (AKT-DN-004-000) 4 channel high speed(AKT-DNH-004-000) 8 channel (AKT-DN-008-000) 8 channel high speed(AKT-DNH-008-000) |
8 channel (AKT2G- DN-008-0000) 8 channel high speed (AKT2G- DNH-008-0000) |
|
| Digital Outputs | 4 channel (AKT-DT-004-000) 8 channel (AKT-DT-008-000) 2 channel relay (AKT-DT-2RT-000) |
8 channel (AKT2G- DT-008-000) | |
| Thermocouple Input | 2 channel (AKT-AN-200-000) 4 channel (AKT-AN-400-000) |
4 channel (AKT2G-AN-400-000) | |
| PT100 (RTD) Input for resistive sensors | None | 2 channel, 3-wire system(AKT2G-AN-240-000) | |
| Analog Inputs | 4 channel 0 – 10 vdc (AKT-AN-410-000) 4 channel 0 – 20mA (AKT-AN-420-000) 8 channel 0 – 10 vdc (AKT-AN-810-000) 8 channel 0 – 20mA (AKT-AN-820-000) |
4 channel parameterizable - covering -10/0…+10 V, -20/0/+4…+20 mA, 16 bit (AKT2G-AN-430-000) | |
| Analog Output | 2 channel 0 – 20mA (AKT- AT-220-000) 4 channel 0 – 10 vdc (AKT- AT-410-000) 4 channel 0 – 20mA (AKT- AT-420-000) 8 channel 0 – 10 vdc (AKT-AT-810-000) 8 channel 0 – 20mA (AKT- AT-820-000) |
4 channel (0 to 10 v)(AKT2G-AT-410-000) 4 channel, 2 wire system (-10 V…+10 v) (AKT2G-AT-425-000) |
|
| 24 VDC Power Feed Terminal | without fuse (AKT-PS-024-000) with fuse (AKT-PSF-024-000) |
with fuse (AKT2G-PSF-024-000) | |
| Stepper Slice w/ optional use encoder feedback | None | AKT2G-SM-L15-000 AKT2G-SM-L50-000 |
|
| Isolation Module | AKT-IM-000-000 | None | |
| Fan Cartridge (extends range of Stepper terminals) | None | (AKT-AC-FAN-001) | |
| Brake Chopper (extends power range of Stepper terminals) | None | AKT2G-BRC-000-000 | |
| Inc Enc Interface | None | 24 VDC input (AKT2G-ENC-180-000 ) Differential Input RS422 (AKT2G-SM-190-000 ) |
|
| Safety Digital I/O | None | 4 channel Digital Input model (AKT2G-SDI-004-000) 4 channel Digital Output Module (AKT2G-SDO-004-000) |
|
| Up/Down Counter | None | 24 VDC, 100 Khz (AKT2G-DN-002-000) | |
| End Module Required | Yes (AKT-EM-000-000) | Only to create physical barrier (AKT2G-EM-000-000) | |
| Performance (note KAS has a fastest update rate of 250 usec) | 256 digital I/Os in 470 µs 1,000 digital I/Os in 1390 µs 200 analog I/Os (16 bit) in 6670 µs256 |
digital I/Os in 12 µs 1,000 digital I/Os in 30 µs 200 analog I/Os (16 bit) in 50 µs |
|
| Physical Size | Same Size | Same Size | |
| Ethernet directly to the Module (slice) |
No, there is an additional Kbus connection inside the I/O block). Example:
|
Yes (Ethercat Network), slightly faster transmission time between I/O point and PxMM. Example:
|
|
| Coupler Sizing Sheet | How Many Remote I/O AKT-ECT-000-000 Couplers are Required in an Application | Coupler Sizing - AKT2G Remote IO | Kollmorgen | |
| IDE Implementation |
Online: Module scanning available
|
Online: Module scanning available
|
|
| How shown in the IDE Project tree | Subset to Coupler, slices on secondary bus | Slices directly on the EtherCAT bus | |
| Adding other slices | No | Beckhoff E-bus slices can be added | |
Additional information:
Home >
Knowledge Base >
FAQs >
Downloads >




