KAS
The Kollmorgen Automation Suite (KAS) is a suite of hardware and software products designed to work as an integrated system.
The hardware consists of:
- A programmable Controller with customized programming installed.
- Drives or Servo Amplifiers
- I/O
- HMI
- Servo motors
- Motor cables and Feedback cables
The software consists of:
- The KAS-IDE (Integrated Development Environment).
- The KAS Web Server.
- KVB (Kollmorgen Visualization Builder).
- AKD Workbench (integrated into the KAS-IDE).
Online Documentation:
v4.05 Release | v4.04 Release | v4.03 Release | v4.02 Release | v4.01 Release
v4.00 Release | v3.07 Release | v3.06 Release | v3.05 Release | v3.04 Release
v3.03 Release | v3.02 Release | v3.01 Release | v3.00 Release | v2.12 Release
Hardware
Controllers
The controller communicates with drives, servo amplifiers, and I/O terminals via the EtherCAT bus.
These controllers are available for KAS:
- PCMM2G - Programmable Controller Multi-axis Master-2nd Generation.
- PCMM - Programmable Controller Multi-axis Master.
- AKD PDMM - Drive-resident controller, which integrates a servo drive and controller.


Discontinued KAS-compatible controllers include the Panel PAC (AKC-PNC-C1-224-xxN-00-000) and Performance Box (AKC-PLC-xx-224-00N-00-000) controllers.
Drives
Drives, also referred to as servo amplifiers, can drive a wide range of servomotors, with or without Gearheads, Induction Machines, DC Motors, and Direct Drives.
KAS is fully compatible with AKD2G, Kollmorgen Essentials, and AKD drives including the AKD-C/N Decentralized Drive System, requiring no special set-up. They are designed to work together seamlessly.

KAS is also compatible with the S700 and S300 drives with a few custom settings.
See the article PDMM Controlling S700 Over EtherCAT.
I/O
A wide range of I/O devices (AKT) are available, from bus couplers to stepper modules.
HMI
Human-Machine Interface, or HMI, is the primary point of interaction between an end-user and a machine.
The HMI connects to the controller via Modbus TCP. Kollmorgen's AKI series of HMI panels range in size from 4" to 21" with 3 levels of processors.
See KAS HMI Panels for more information.

Motors
The full range of AKM motors, including Washdown and Food Grade motors, and the AKMH motors are fully compatible with KAS.

Cables
Motor Cables and Feedback Cables are available to complete your system.
Software
KAS-IDE
The Kollmorgen Automation Suite Integrated Development Environment (KAS-IDE) is a graphical programming solution for programming motion using the PLCopen or Pipe Network environments.
KAS-IDE supports IEC 61131-3.

PLCopen
Standard function blocks can be used and directly incorporated into the PLC application.
Programming of motion is done using standard MC function blocks that can be incorporated in single-axis or multi-axis applications.
Pipe Network
A Pipe Network enables you to create a high-performance motion algorithm which is tightly integrated to the PLC program with motion library function blocks.
For high performance, complex, or synchronized multi-axis applications, the pipe concept in KAS-IDE provides a conversion of mechanical applications into a graphical representation of application elements and the process flow.
This format makes it easy to understand, program, and update the motion profiles and positional relationships.
Workbench
The AKD Workbench is integrated into KAS-IDE, providing ultimate control over your drives.
KAS Webserver
The Webserver is built into each KAS Controller and provides remote access to the controller and the program installed on the controller.
- To access the Webserver, enter the controller's IP Address in any browser to access the Webserver interface.
- Use the Webserver to start/stop a program, do backups, firmware upgrades, perform diagnostics, and more.
- See Using the KAS Webserver for more information.

KVB
The Kollmorgen Visualization Builder software provides an HMI programming environment, linking your automation program to hardware.
| KAS HMI, obsolete | English | ||
| KAS project EtherCAT mapping - S700 Dig Inputs | English | ||
| KAS Controller Error Subprograms | English | ||
| Identifying the PosIO-Monitor Expansion Card Firmware Version | English | ||
| Using AKD I/O in PxMM KAS IDE project | English | ||
| KAS IDE Introduction Part 3: Function Block Library and Control Panel | English | ||
| KAS IDE - Editing Variables as Text - Video | English | ||
| Missing MSVCR100.dll File When Installing KAS IDE | English | ||
| Recovery after EtherCAT error | English |
Home >
Knowledge Base >
FAQs >
Downloads >