Skip to main content

Kollmorgen Support Network

KAS-IDE

The KAS-IDE (Kollmorgen Automation Suite Integrated Development Environmentprovides machine builders with all the necessary tools for designing, programming, configuring, debugging and maintaining machine applications. 
It is a graphical programming solution for programming motion using the PLCopen or Pipe Network motion engines

  • KAS-IDE supports IEC 61131-3.
  • KAS-IDE includes an embedded AKD Workbench

 

Latest Version5.00
Release DateJuly 2026
Current Drive Firmware Version

AKD: 1-25-00-000 

AKD2G: 02-16-00-003

KED: 02-16-00-003

Current Controller Firmware Version -
(PCMM2G)
5.00.0.98579

KAS-IDE Software Downloads

Note: This page requires registration and login.
Contact Kollmorgen Support and Services 
for registration and login setup. 

KAS-IDE Distribution
KAS Release Notes
KAS Online Help

KAS-IDE Features

  • Create new application projects using predefined or custom application templates.
  • Define the machine hardware architecture (motion bus, fieldbus, controllers, drives, and motors) as well as the machine program (HMI panels, IEC 61131-3 programs and function blocks, motion blocks, profiles, and axes) from a centralized Project Explorer which is based on a tree-structure.
  • Develop PLC programs, functions and function blocks using:
    • These IEC 61131-3 programming languages (ST, IL, FFLD, FBD and SFC).
    • The IEC 61131-3standard library and KAS Function Block libraries dedicated to motion, communication and monitoring
  • Easily set up HMI panels by means of graphical objects that are part of the HMI control library; and map graphical objects to IEC 61131-3 variables
  • Graphically design advanced multi-axis relations using Kollmorgen's graphical motion programming environment - also called the Pipe Network - with its tool generating code automatically
  • Configure hardware devices via an integrated set of configuration tools (for instance AKD drives, EtherCAT I/O terminals, Profibus, etc.)
  • Access controller devices to download, start and stop the application, watch log messages and send shell commands to the target device
  • Debug the application by inserting break points and stepping into the code or by monitoring internal values (IEC 61131-3 variables, motion positions, drive's internal values) directly in the editors or with KAS advanced softscope tool
  • Access the full online documentation.
Action Blocks Program Organizational Units KAS English
Joe Parks
Stopwatch Function Block KAS English
Joe Parks
KAS Crash Reporting Updates English
KAS v4.05 Software is now available! English
Prashanth…
PCMM2G OPC UA Server Setup in KAS-IDE English
Joe Parks
Integração de Encoder Externo ao KAS via ABD-EC Portuguese, Brazil
Christian…
KAS v4.02 Software is now available! English
Prashanth…
S-Curve Corner Transition – Design and Calculations English
KAS v4.01 Software is now available!! English
dusty.…