Skip to main content

Kollmorgen Support Network

AKD

The AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers: Industry leading motion control loops, Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc, Plug-and-play with Kollmorgen motors, and WorkBench GUI, acclaimed for customer experience and usability.

Current Firmware Version1.22.00.000
*Current firmware is available in NB versions. NA versions are only supported for 1.14 and under
Firmware Release DateOctober 2022
Current Hardware Revision

E, F (AKD-x00306, AKD-x00606, AKD-x01206).

For more information, see Hardware Revision

Current Hardware Release Date01/01/2014
Part Number SchemeOpen the PDF
See the WorkBench help for details about the software used to configure and manage the drives.

AKD Variants & Related Products

ModelDescription
AKD-Bzzzyy-xxBase AKD
AKD-C|Nzzzyy"AKD C | N" a decentralized drive system consisting of the N drive and C power supply
AKD-Mzzzyy-MC.."AKD PDMM" offers integrated motion controller and programmable machine control.
AKD-PzzzyyPosition indexer
AKD-Tzzzyy"AKD BASIC" is programmable with BASIC
AKD-xzzz06120/240 VAC variant
AKD-xzzz07240/480 VAC variant
AKD-xzzzyy-IC..variant offers a built-in I/O option board with additional digital and analog I/Os

AKD WebHelp

Following are links to the latest versions of the AKD WebHelp in all supported languages.

Interfaces

Digital/analog I/OsMultiFieldbusPosition output (encoder emulation)Software interfacesMultiFeedback
  • 1  programmable analog input
  • 1  programmable analog output
  • 7 programmable digital inputs
  • 2 programmable digital outputs
  • 1 relais output (fault)
  • 1 Enable input
  • 1 STO input
  • Emulation incremental encoder   
  • Ethernet TCP/IP Service channel

 

AKD Hardware Revision Number

Hardware Revision Firmware Version Date Remarks
A 1.0.0 2009‑11 Starting version
C 1.3.11 2011‑01 STO with certification
  1.5.0 2011‑10 PROFINET RT released
D 1.6.0 2012‑03 Control board revision 9
E 1.13.0 and later 2014‑12 Hardware revision for export classification traceability purposes
F 1.13.0 and later 2020‑10* AKD-x00306-xxxx-xxx (only), Power board update due to component obsolescence, new UL 61800-5-1 standard; resistor added to limit STO inrush current, no change to functionality or certifications.
2020‑12* AKD-x00606-xxxx-xxx (only), Power board update due to component obsolescence, new UL 61800-5-1 standard; resistor added to limit STO inrush current, no change to functionality or certifications.
2021‑10* AKD-x01206-xxxx-xxx (only), Power board update due to component obsolescence, new UL 61800-5-1 standard; resistor added to limit STO inrush current, no change to functionality or certifications.

* Best estimate depending on inventory and UL availability to complete certification updates. About this date, Kollmorgen begins shipping revision F.

Modbus TCP with the AKD Compared to Fieldbuses English
jcoleman02 jcoleman02
Ethernet Networking Simplified English
jcoleman02 jcoleman02
SISTEMA English
…
Tools English
…
Part Number Schemes List English
Will…
Mains Filter English
Will…
Incremental Encoder with Hall English
…
Hall Sensors English
…
Days and time of AKD fault history English
jcoleman02 jcoleman02