Skip to main content

Kollmorgen Support Network

AKD Electrical

Power Supply

Auxiliary supply voltage 24V DC Mains power supply
  • From an external, safety approved 24V +/- 10% power supply
  • Electrically isolated
  • Internal fusing
  • Fusing: (e.g. fusible cutout) to be provided by the user, see Fuses
  • 2 device types for large nominal voltage range 1 x 120V-10% to 3 x 480V+ 10%.
  • Industrial mains, 42000 A max. symmetrical current rating
  • Single-phase supply operation possible
  • Mains filters for AKD-xzzz06 types see page Mains Filter
  • Fusing: (e.g. fusible cutout) to be provided by the user, see Fuses

AKD-xzzz06 (120 / 240 V Typ) Output Current

The table below shows the maximum rated and peak currents depending on mains voltage and switching frequency (8kHz) of the output stage.

   Inom/A Ipeak/A others
AKD 120V 240V  120V 240V  Mains Filter Brake Resistor
00306 3 3 9 9 - -
00606 6 6 18 18 - -
01206 12 12 30 30 - x
02406 - 24 - 48 - x

AKD-xzzz07 (240 / 400 / 480 V Typ) Output Current

The table below shows the maximum rated and peak currents depending on mains voltage and switching frequency (8kHz) of the output stage.

   Inom/A Ipeak/A others
AKD 240V 400V  480V 240V 400V  480V Mains Filter Brake Resistor
00307 3 9 x x
00607 6 18 x x
01207 12 30 x x
02407 24 48 x x
04807 48 96 x -

120/240 VAC

1 & 3 Phase (85-265 V)

Rated Data Units AKD-x00306 AKD-x00606 AKD-x01206 AKD-x02406
Drive Continuous Output Power Watts 1100 2000 4000 8000
Rated supply voltage V 120/240
Control logic, supply voltage V 24
Rated output current (RMS value ±3%) A 3 6 12 24
Peak output current (±3%) A 9 18 30 48
Peak time s 5
Current loop Bandwidth max. kHz 2.5 to 4 2 to 3
Velocity loop Bandwidth max. Hz 0 to 1000 0 to 800 0 to 600
Position loop Bandwidth max. Hz 1 to 250
Update rate MHz 1.5
Weight (standard width) kg 1.1 2 3.7
Weight (extended width) kg 1.3 2.2 4
Height, without connectors mm 168 196 248
Height, with connector mm 200 225 280
Standard Width front/back mm 54/59 72/78.4 96/100
Extended Width front/back mm 84/89 91/96 96/100
Depth, without connectors mm 156 187 228
Depth, with connectors mm 185 < 215 < 265

240/480 Vac 

3 Phase (187-528 V)

Rated Data Units AKD-x00307 AKD-x00607 AKD-x01207 AKD-x02407 AKD-x04807
Drive Continuous Output Power Watts 2000 4000 8000 16,000 32,000
Rated supply voltage V 240/480
Control logic, supply voltage V 24
Rated output current (RMS value ±3%) A 3 6 12 24 48
Peak output current (±3%) A 9 18 30 48 96
Peak time s 5
Current loop Bandwidth max. kHz 2.5 to 4 2 to 3
Velocity loop Bandwidth max. Hz 0 to 800 0 to 600
Position loop Bandwidth max. Hz 1 to 250
Update rate MHz 1.5
Weight (standard width) kg 2.7 5.3 11.5
Weight (extended width) kg 2.9 5.5 11.7
Height, without connectors mm 256 306 385
Height, with connector mm 290 340 526
Standard Width front/back mm 65/70 99/105 185/185
Extended Width front/back mm 95/100 99/105 -
Depth, without connectors mm 185 228 225
Depth, with connectors mm < 225 < 265 < 265

AKD DC Bus Link

The DC bus link, or connections, of the AKD drive can be used to connect the DC bus of one drive to the DC bus of another drive.  The connection is done in parallel between two or more drives, with the maximum number of drives being limited by the total sum of the current ratings, as specified in the drive manual.   This method is commonly used to help maintain the DC bus voltage within the allowable range in applications involving motor regenerative power (regen).  As a motor is back-driven (driven by the load, gravity, external forces, etc.), the motor produces power, causing the DC bus voltage in the drive to increase.  The voltage can be maintained at an appropriate level by dissipating power through a regen resistor. 

Connecting the DC bus of each drive in parallel allows the DC bus voltage to be equal in all of the drives.  This is useful in two ways.  If a single drive's regen capability can handle the regen requirement of all of the drives in the application, then it is possible to only use a single regen resistor connected to one of the drives.  That drive then handles all regen (dissipation) for all of the drives.  It is also possible that some drives will be using power while others are in regen.  This acts as a balance, so that the power generated by some motors can be directly used by other drives, and thus requiring less or no regen capability requirement. 

Connecting the DC bus of multiple drives requires that each of the drives use the same AC mains source at the same mains voltage level.

The KCM Capacitor Module can be used in parallel with a system of AKD drives with parallel DC bus links.  The KCM module is only for AKD's with 400/480V rated voltage and maximum rated current up to 24A.

AKD Control Loop Update Rates

This article is a single-source data for AKD.

  • Digital current controller (670 ns)
  • Digital speed controller  (62,5 µs)
  • Digital position controller (250 µs)