Tools
The tools listed below allow selection of motors and drives that fits for your application. The date stored in these tools are updated frequently, the version number will change. Excel files include macros, which are necessary for the functionality of the tools.
| Tool | Usable for... | Remarks | Version (download) |
|---|---|---|---|
| Sistema Software | AKD, S300, S700 | Link to IFA website | Download from IFA |
| Acrobat Reader | - | PDF File reader | Download from Adobe |
| AnyDim | AKD, S300, S400, S600, S700 | Calculation Tool | Downloads Tool |
| Asynchron Motor Data | S400, S600 | Create Parameter file for Induction Motors | Downloads Tool |
| Braking ramps SafetyGUI | S700, SafetyGUI | Example / Calculation of SS1/SS2 braking ramps | Downloads Tool |
| CALCLK 5.2b | S300, S400, S600, S700 | Converting of profile tables | Downloads Tool |
| Gearbox Sizing | Micron Gearboxes | Gearbox sizing and selection | Micron MOTIONEERING |
|
MacroStar |
S300, S700 | Macro editor, setup and documentation | Downloads Tool |
| Motor Curves | AKD, S300, S400, S600, S700 | Motor Performance Curves Generator | Downloads Tool |
| Motor Curves ICH | ICH | Motor Performance Curves Generator | Downloads Tool |
| S300 Single Phase | S301, S306, S310 | Single phase supply, current calculation | Downloads Tool |
| Sistema Library, Kollmorgen | AKD, S300, S700 | Safety Library for Sistema Software | Downloads Tool |
| TeamViewer | Support |
TeamViewer Remote Support Download |
Home >
Knowledge Base >
FAQs >
Downloads >