Incremental Encoder with Hall
Valid for S300, S400, S600, S700
Incremental encoders with Hall Sensors are a combination of incremental signals for positioning and Hall signals for commutation. The incremental signals can have 5V (TTL) level or 24V level. Encoders with Hall and 5V-TTL signals are called ComCoder.
This technology is common in the USA and coming up in Europe due to some advantages.
Advantages/Disadvantages of Comcoders
Advantages
- Resolution is higher than with a Resolver
- Usually good price/performance ratio
- No Wake and Shake required for commutation
Disadvantages
- With Kollmorgen servo amplifiers 15 pole feedback cables are required
4 x incremental, 4 x power supply + sense, 3 x Hall, 2 x thermo, 2 x zero pulse - not really usual in Europe
Signal Description


Servo Amplifiers with Hall support
| Connector for: | AKD | S300 | S400 | S601-S620 | S640/S670 | S700 |
|---|---|---|---|---|---|---|
| HALL | X10 | X1 | X2 | X1 -> Dongle | X1 | X1 |
| 5V Incr. encoder | X10 | X1 | X2 | X1 -> Dongle | X1 | X1 |
| 24V Incr. encoder | - | X3 | - | - | - | X3 |
More information refer to Hall Sensors.
Back to top
Home >
Knowledge Base >
FAQs >
Downloads >