Search Articles
| Acceleration profile tablesValid for S300, S700 | English | |
| OPMODE switch over with INxMODE30Valid for S300, S700 Operation mode switch over via a digital input. Use mode 30 for the digital input. | English | |
| Screw driver functionality with INxMODE30Valid for S300, S700 Peak current (max torque) switch over via a digital input. Use mode 30 for the digital input. | English | |
| Velocity switch over with INxMODE30Valid for S300, S700 Velocity switch over via a digital input. Use mode 30 for the digital input. | English | |
| Expansion Card PROFIBUS-DPUsable with S300, S700 | English | |
| Expansion Card PROFIBUSUsable with S600 | English | |
| Expansion card SERCOS IIUsable with S300, S600, S700 | English | |
| Expansion card IO-14-08Usable with S300, S600, S700 | English | |
| Expansion card SynqNetUsable with S300, S600, S700 | English |
Accueil >
Base de connaissances >
FAQ >
Téléchargements >