Skip to main content

Kollmorgen Support Network

OPMODE switch over with INxMODE30 | 29 Nov 2010 | |

OPMODE switch over with INxMODE30

Valid for S300, S700

Operation mode switch over via a digital input. Use mode 30 for the digital input.

Command sequences can be stored in the command buffers. All commands listed in the ASCII reference guide can be used. With the input function 30 (e.g. for Digital-In2:  IN2MODE) the command sequence can be started via one of the digital inputs. 

Program one of the digital inputs with the input function 30 first.  Click the button "Edit Command List" and fill in the command sequence to the command lines on the page "Configure Command Buffer" for  positive and/or negative transition of the input signal. An important parameter is TIME in ms
For deleting the command sequence fill in ECHO to the command line (default).

Example:

Positive and negative transition (with every switch process):

Switch to OPMODE 8 (Position control) OPMODE 8
Enable EN
Wait 1000 ms Time 1000
Switch to OPMODE 0 OPMODE 0

About this Article

Kollmorgen Support