AKMH
Application area for these motors is the food and beverage industry, without direct contact with unpacked foodstuffs, according to EN 1672-5.3.2. Applications can be cutting, packing and filling without direct contact with foodstuffs. The motor should be placed laterally or below the food. The motors can be mounted to the linear actuators ERD.
Motors can be ordered with cables or with connectors, both meeting IP69K. For applications where hygiene is critical, we recommend our cable version.
- The one cable solution supports digital feedback system SFD3, and HIPERFACE DSL.
- The two cable solution is necessary for support of Resolver, Comcoder, HIPERFACE, and ENDAT feedbacks.
Technical Data
- Technical data of all available motor windings can be found in the motor manual.
- Technical data of the built-in holding brakes are on page Holding Brake.
Resistancy Against Cleaners
AKMH surface is resistant against industrial cleaners.
| Standards: | UL, CE, RohS according to DIN EN ISO 14159 and DIN EN 1672-2 |
|
|---|---|---|
| Surface: | Stainless steel 1.4404, roughness less than 0.8µm | |
| Resistancy: | Against tested cleaning agents, corrosion resistant | Test Report |
| Protection class: | IP69K | |
| Screws: | Stainless steel 1.4404, Silicone seal FDA 21 CFR 175.300 | FDA Material List |
| O-Ring: | EPDM, FDA 21 CFR 177.2600 | |
| Shaft: | Stainless steel 1.4404 | |
| Shaft seal: | Mineral filled PTFE, single lip, mineral: FDA 21 CFR 175.300 PTFE: FDA 21 CFR 177.1500 |
|
| Lubricant: | food-grade as per FDA 21 CFR 178.3570 | |
| Cable gland: | Stainless steel 1.4404, Silicone seal FDA 21 CFR 177.2600 | |
| Cable tube: | Silicone FDA 21 CFR 177.2600 | |
| Name plate: | Laser marked in housing | |
| Size: | AKMH2 - AKMH6 |
Application Notes
| Linear Actuators | English | ||
| Bonding an AKMH Servo Motor Cable's Shield to the AKD's Ground (PE) Plate | English | ||
| Standards and Directives | English | ||
| Splitter Adapter | English | ||
| Part Number Schemes List | English | ||
| Decentralized Drive System | English | ||
| Motor Temperature Sensors | English | ||
| Holding Brake | English | ||
| Mating Connectors | English |
Home >
Knowledge Base >
FAQs >
Downloads >