Mating Connectors
Table of Contents
Power Connectors
Motor's end (AKM Pinout)
- Power connector motor M23
- Power connector Washdown motor M23
- Power connector motor M40, 6-poles
- Power connector motor M40, 8-poles
- Y TEC Connector
Amplifier's end (pinout: see instruction manual of the drive)
Feedback Connectors
Motor's end (AKM Pinout)
- Resolver+SFD connector Motor, M23
- Resolver+SFD connector Washdown Motor, M23
- Encoder connector Motor, M23
- Encoder connector Washdown Motor, M23
- Y TEC Connector
- M12 Connector DRIVE-CLiQ
Amplifier's end (pinout: see instruction manual of the drive)
- Feedback connector AKD-B/P/T/M
- Encoder connector AKD-N-DF/DS
- Resolver connector S300 - S700
- Encoder connector S300 - S700
Home >
Knowledge Base >
FAQs >
Downloads >