Skip to main content

Kollmorgen Support Network

Holding Brake | 07 Nov 2013 | |

Holding Brake

 Valid for AKM, AKMH

The AKM holding brakes are designed as standstill brakes and are not suited for repeated operational braking. Built-in holding brakes without further equipment must not be used to ensure personnel safety.

  Operating Voltage Holding Torque Resistance Inductance Power Moment of Inertia Backlash Weight Release delay time Engage delay time
  V Nm Ohm mH W kgcm² °mech kg ms ms
AKM1 24 0.41 90   6.4 0.0013 0.53 0.2 45 22
AKM2, AKMH2 24 1.42 68.5 106 8.4 0.01 0.46 0.27 45 36
AKM3, AKMH3 24 2.5 56.7 130 10.1 0.01 0.46 0.35 50 20
AKM4, AKMH4 24 5.3 45.2 136 12.8 0.09 0.37 0.63 75 30
AKM5, AKMH5 24 14.5 29.6 112 19.5 0.214 0.31 1.1 115 30
AKM6, AKMH6 24 25 22.4 112 25.7 0.717 0.24 2 155 40
AKM7 24 53 16.2 86 35.6 2.46 0.2 2.9 170 70
AKM8 24 150  11.8   49 5.53 0.2 9 300 100

About this Article

Kollmorgen Support