HMI
With Kollmorgen HMI’s visualization projects can be scaled for different size screens and performance demands without having to re-write code or learn different tools.
- Two processor levels
- Automatic variable mapping
- Auto-IP for instant connection to control hardware
- IP65 Waterproof, some models Marine certified
- High-resolution LCD displays
AKI2G KAS Operating Console
| AKI2G-CDA 5" | AKI2G-CDA 7" | AKI2G-CDB 7" | AKI2G-CDB 12" | |
|---|---|---|---|---|
| Housing | Plastic, IP65 | Aluminum, IP65, NEMA 4X/12 and UL Type 4X/12 | ||
| Resolution | 800 x 480 (16:9) | 800 x 480 (16:9) | 800 x 480 (16:9) | 1280 x 800 (16:10) |
| Processor | 400MHz ARM9 | 1.0GHz ARM Single Cortex-A9 | 1.0GHz ARM Dual Cortex-A9 | |
| RAM | 128 MB (DDR2) | 512 MB (DDR3) | 1 GB (DDR3) | |
| Flash Memory | 256 MB, 200 MB free for application storage | 2GB SSD(eMMC), 1.5GB free for application storage | ||
| External Storage | 1 x SD card | |||
| Connectivity | 1 x Ethernet, 4 x serial | 2 x Ethernet, 2 x serial | ||
| SD Card | n/a | SD & SDHC | ||
| Expansion | 1 x USB 2.0 500mA | 2 × USB 2.0 500mA | ||
| Audio Output | Yes | |||
| PDF Viewer | Yes | |||
| Web Browser | Yes | |||
AKI KAS Operating Console
| AKI-CDA | AKI-CDB | AKI-CDC | |||||||
|---|---|---|---|---|---|---|---|---|---|
| MOD-05T | MOD-07T | MOD-10T | MOD-07T | MOD-12T | MOD-15T | MOD-12T | MOD-15T | MOD-21T | |
| Screen Size | 4.3" | 7" | 10" | 7" | 12.1" | 15" | 12" | 15" | 21" |
| Trade Compliance | English | ||
| KVB Security Features Video | English | ||
| Modbus TCP Communication Between AKD Drives and EXOR HMI Panels | English | ||
| Firmware Installation for AKI-CDA Panels | English | ||
| Firmware Installation for AKI-CDB Panels | English | ||
| KAS Interface App Using HTTP Request Programmed in Android Studio | English | ||
| KAS Modbus RTU Communications (through AKI terminal) | English | ||
| KAS Interface Using http Request Programmed in VB2008 | English | ||
| Recommendations on replacing the Cimrex41 HMI panels? | English |
Home >
Knowledge Base >
FAQs >
Downloads >