Skip to main content

Kollmorgen Support Network

KAS HMI Panel Specifications

AKI2G CDA Specifications

  AKI2G-CDA-MOD-05T AKI2G-CDA-MOD-07T
Size, diagonal 5" 7"
Certifications, General CE, FCC, KCC
Certifications, Marine —
Certifications, UL UL61010-2-201
Size 170 × 107 × 49 mm 196 × 146 × 52 mm
Touch Type Resistive
Cutout Size 161 × 93 mm 186 × 136 mm
Weight 0.5 kg 0.7 kg
Housing Material Plastic (PC+ABS), gray
Input Voltage 24 V DC (18 to 32 VDC) CE: The power supply must conform with the requirements according to IEC 60950 and IEC 61558-2-4. UL and cUL: The power supply must conform with the requirements for class II power supplies.
Power Consumption 6W 9.6W
Input Fuse Internal DC fuse
CPU ARM9 400 MHz
RAM 128 MB
Flash 256 MB, 200 MB free for application storage
Resolution 800 x 480 pixels
Backlight LED Backlight
Backlight Life Time 20,000 hours
Backlight Brightness 300 cd/m2 400 cd/m2
Backlight Dimming Industrial Dimming
Display Type TFT-LCD with LED Backlight
Serial Ports 2 Port 9pin DSUB
Serial Port 1 RS 232 (RTS/CTS)
Serial Port 2 RS 422/485
Serial Port 3 RS 232
Serial Port 4 RS 485
Ethernet Ports 1
Ethernet Port 1 1 x 10/100 Base-T (shielded RJ45)
Ethernet Port 2 —
SD Card No
USB 1 x USB 2.0 500 mA
Operating Temperature -10°C to +50°C
Storage Temperature -20°C to +60°C
Shock 15g, half-sine, 11ms acc. to IEC60068-2-27
Vibration 1g, acc. to IEC 60068-2-6, Test Fc
Sealing, front IP65
Sealing, back IP20
Humidity 5% - 85% non-condensed

AKI2G CDB Specifications

  AKI2G-CDB-MOD-07T AKI2G-CDB-MOD-12T
Size, diagonal 7" 12"
Certifications, General CE, FCC, KCC
Certifications, Marine DNV, KR, GL, LR, ABS, CCS
Certifications, UL UL61010-2-201
Size 204 x 143 x 50 mm 340 x 242 x 57 mm
Touch Type Resistive
Cutout Size 189 x 128 mm 324 x 226 mm
Weight 0.8 kg 2.6 kg
Housing Material Powder-coated Aluminum, gray
Input Voltage 24 V DC (18 to 32 VDC) CE: The power supply must conform with the requirements according to IEC 60950 and IEC 61558-2-4. UL and cUL: The power supply must conform with the requirements for class II power supplies.
Power Consumption 14.4W 28.8W
Input Fuse Internal DC fuse
CPU i.MX 6Solo, Single Cortex-A9 1.0GHz 512kB L2 cache i.MX 6DualLite, Dual Cortex-A9 1.0GHz 512kB L2 cache
RAM 512 MB 1 GB
Flash 2GB SSD(eMMC), 1.5GB free for application storage
Resolution 800 x 480 pixels 1280 x 800 pixels
Backlight LED Backlight
Backlight Life Time 20,000 hours 50,000 hours
Backlight Brightness 350 cd/m2 400 cd/m2
Backlight Dimming Industrial Dimming
Display Type TFT-LCD with LED Backlight
Serial Ports 1 Port 9pin DSUB
Serial Port 1 RS 232 (RTS/CTS)
Serial Port 2 RS 422/485
Serial Port 3 RS 485 (only if COM2 is RS485)
Serial Port 4 —
Ethernet Ports 1 2
Ethernet Port 1 1 x 10/100 Base-T (shielded RJ45) 1 x 10/100 Base-T (shielded RJ45)
Ethernet Port 2 — 1 x 10/100 Base-T (shielded RJ45)
SD Card SD and SDHC
USB 1 x USB 2.0 500 mA 2 x USB 2.0 500 mA
Operating Temperature -10°C to +60°C
Storage Temperature -20°C to +70°C
Shock 15g, half-sine, 11ms acc. to IEC60068-2-27
Vibration 1g, acc. to IEC 60068-2-6, Test Fc
Sealing, front IP65, NEMA 4X/12 and UL Type 4X/12
Sealing, back IP20
Humidity 5% - 85% non-condensed

AKI CDC Specifications

Electrical and Mechanical Specifications AKI-CDC-MOD-12T AKD-CDC-MOD-15T AKI-CDC-MOD-21T
Hardware
Display TFT-LCD, 1280x800 WXGA, 16mio colors. LED backlight TFT-LCD, 1920x1080 WXGA, 16mio colors. LED backlight
Screen Size / Active Display (WxH) 12.1" / 261.12 x 163.2 mm 15.4" / 331.2 x 207.0 mm 21.5" / 664 x 268.11 mm
Front / Rear Seal IP65 / IP20
Touch Screen Material Polyester on glass, resistive. Overlay: Autotex F157 or F207
Reverse Side Material Powder-coated aluminum
Processor / RAM Intel® Celeron®
Real Time Clock Yes (on chip)
Power Consumption at Rated Voltage 107 W 114 W 125 W
Fuse 10A slow
Power Supply +24 V DC (18 - 32 V DC 140W)
CE: The power supply must conform with the requirements according to IEC 60950 and IEC 61558-2-4.
UL and cUL: The power supply must conform with the requirements for class II power supplies.
Operating Temperature 0°C to +50°C
Storage Temperature -20°C to +70°C
Relative Operating Humidity <85% non-condensed
Certificates & Approvals
CE Approvals EMC Directive 2004/108/EC
Noise tested according to EN61000-6-4 emission and EN61000-6-2 immunity.
UL, cUL Approvals (when product or packaging is marked) UL 508
Communications
Serial Ports COM1, COM3: serial ports for RS232
COM2, COM4: serial ports for RS422/485
Ethernet 2 x 10/100/1000 Base-T (shielded RJ45)
USB 4 x USB Host 2.0, max output current 500 mA
Field Buses (expansion modules) 1 x Extension Module Slot for Fieldbus (optional)
Dimensions
Front Panel (W x H x D) 340 x 242.2 x 79 mm 410 x 286 x 83 mm 556 x 347 x 87 mm
Cut Out Dimensions 324 x 226 mm 394 x 270 mm 539 x 331 mm
Mounting Depth 72 mm (172 mm incl. clearance) 76 mm (176 mm incl. clearance) 79 mm (179 mm incl. clearance)
Weight 4.2 kg 5.4 kg 8.1 kg