CDDR Performance
This page contains motor performance data for CDDR motors.
| C(H)04x | C(H)05x | C(H)06x | C(H)09x | C(H)13x |
|---|---|---|---|---|
| C04xA CH04xA C04xB |
C05xA/C CH05xA C05xB/D |
C06xA/C CH06x C06xB |
C09xA/C CH09xA/C |
C13xC CH13xC C13xB CH13xB |
C04xA
System Performance at 240 VAC C04xA Cartridge DDR Motor with AKD Servo Drive Series Amplifier
| System Performance | Symbol | Units | C041A | C042A | C043A | C044A |
|---|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 3.37 (4.57) | 6.08 (8.25) | 8.20 (11.1) | 10.3 (13.9) |
| Cont. Line Current | Ic | amps RMS | 2.73 | 4.68 | 4.73 | 4.91 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 2.93 (3.97) | 5.30 (7.19) | 7.14 (9.68) | 9.14 (12.4) |
| Cont. Line Current | Ic | amps RMS | 2.38 | 4.08 | 4.13 | 4.37 |
| Peak Torque | Tp | lb-ft (N-m) | 9.09 (12.3) | 16.4 (22.2) | 22.1 (30.0) | 27.6 (37.4) |
| Peak Line Current | Ip | amps RMS | 8.20 | 14.0 | 14.2 | 14.7 |
| Maximum Speed | N max | RPM | 1750 | 1700 | 1250 | 1050 |
| Weight | Wt | lb (kg) | 9.00 (4.08) | 12.5 (5.67) | 16.0 (7.26) | 19.5 (8.84) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 0.083 (5.86) | 0.126 (8.87) | 0.168 (11.9) | 0.211 (14.9) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 12 x 12 x 0.50 inch aluminum mounting plate or equivalent
CH04xA
System Performance at 400/480 VAC CH04xA Cartridge DDR Motor with AKD Servo Drive Series Amplifier
| System Performance | Symbol | Units | CH041A | CH042A | CH043A | CH044A |
|---|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 3.37 (4.56) | 6.09 (8.26) | 8.20 (11.1) | 10.3 (13.9) |
| Cont. Line Current | Ic | amps RMS | 2.73 | 4.68 | 4.73 | 4.90 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 2.93 (3.97) | 5.30 (7.19) | 7.14 (9.68) | 9.14 (12.4) |
| Cont. Line Current | Ic | amps RMS | 2.38 | 4.08 | 4.13 | 4.30 |
| Peak Torque | Tp | lb-ft (N-m) | 8.33 (11.3) | 14.0 (19.0) | 18.7 (25.3) | 23.3 (31.6) |
| Peak Line Current | Ip | amps RMS | 7.50 | 12.0 | 12.0 | 12.0 |
| Maximum Speed (400 V) Maximum Speed (480 V) |
N max | RPM | 2500 2500 |
2500 2500 |
2250 2500 |
1850 2250 |
| Weight | Wt | lb (kg) | 9.00 (4.08) | 12.5 (5.67) | 16.0 (7.26) | 19.5 (8.84) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 0.083 (5.86) | 0.126 (8.87) | 0.168 (11.9) | 0.211 (14.9) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 12 x 12 x 0.50 inch aluminum mounting plate or equivalent
C04xB
System Performance at 240 VAC C04xB Cartridge DDR Motor (High-Speed Winding) with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | C041B | C042B | C043B | C044B |
|---|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 3.33 (4.52) | 6.23 (8.45) | 8.23 (11.2) | 10.4 (14.1) |
| Cont. Line Current | Ic | amps RMS | 4.69 | 9.19 | 9.15 | 9.53 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 2.91 (3.94) | 5.43 (7.36) | 7.17 (9.73) | 9.22 (12.5) |
| Cont. Line Current | Ic | amps RMS | 4.09 | 8.01 | 7.98 | 8.50 |
| Peak Torque | Tp | lb-ft (N-m) | 9.01 (12.2) | 16.8 (22.8) | 22.2 (30.2) | 28.0 (37.9) |
| Peak Line Current | Ip | amps RMS | 14.1 | 27.6 | 27.5 | 28.6 |
| Maximum Speed | N max | RPM | 2500 | 2500 | 2500 | 2150 |
| Weight | Wt | lb (kg) | 9.00 (4.08) | 12.5 (5.67) | 16.0 (7.26) | 19.5 (8.84) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 0.083 (5.86) | 0.126 (8.87) | 0.168 (11.9) | 0.211 (14.9) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 12 x 12 x 0.50 inch aluminum mounting plate or equivalent
C05xA/C
System Performance at 240 VAC C05xA/C Cartridge DDR Motor with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | C051A | C052C | C053A | C054A |
|---|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 8.66 (11.7) | 12.5 (16.9) | 15.5 (21.0) | 18.4 (24.9) |
| Cont. Line Current | Ic | amps RMS | 4.78 | 5.73 | 9.28 | 9.82 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 7.54 (10.2) | 10.8 (14.7) | 13.5 (18.3) | 16.1 (21.8) |
| Cont. Line Current | Ic | amps RMS | 4.17 | 5.00 | 8.10 | 8.62 |
| Peak Torque | Tp | lb-ft (N-m) | 22.3 (30.2) | 31.8 (43.1) | 39.9 (54.1) | 47.1 (63.8) |
| Peak Line Current | Ip | amps RMS | 12.9 | 15.5 | 25.1 | 26.5 |
| Maximum Speed | N max | RPM | 1200 | 950 | 1350 | 1200 |
| Weight | Wt | lb (kg) | 18.5 (8.39) | 23.5 (10.7) | 29.0 (13.2) | 34.0 (15.4) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 0.388 (27.4) | 0.508 (35.9) | 0.628 (44.3) | 0.748 (52.8) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 12 x 12 x 0.50 inch aluminum mounting plate or equivalent
CH05xA
System Performance at 400/480 VAC CH05xA/C Cartridge DDR Motor with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | CH051A | CH052C | CH053A | CH054A |
|---|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 8.66 (11.7) | 12.5 (16.9) | 15.5 (21.0) | 18.4 (24.9) |
| Cont. Line Current | Ic | amps RMS | 4.78 | 5.73 | 9.28 | 9.82 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 7.54 (10.2) | 10.8 (14.7) | 13.5 (18.3) | 16.1 (21.8) |
| Cont. Line Current | Ic | amps RMS | 4.17 | 5.00 | 8.10 | 8.62 |
| Peak Torque | Tp | lb-ft (N-m) | 20.7 (28.0) | 31.8 (43.1) | 39.9 (54.1) | 47.1 (63.8) |
| Peak Line Current | Ip | amps RMS | 12.0 | 15.5 | 25.1 | 26.5 |
| Maximum Speed (400 V) Maximum Speed (480 V) |
N max | RPM | 2100 2500 |
1750 2100 |
2350 2500 |
2100 2500 |
| Weight | Wt | lb (kg) | 18.5 (8.39) | 23.5 (10.7) | 29.0 (13.2) | 34.0 (15.4) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 0.388 (27.4) | 0.508 (35.9) | 0.628 (44.3) | 0.748 (52.8) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 12 x 12 x 0.50 inch aluminum mounting plate or equivalent
C05xB/D
System Performance at 240 VAC C05xB/D Cartridge DDR Motor (High-Speed Winding) with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | C051B | C052D | C053B | C054B |
|---|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 8.77 (11.9) | 12.2 (16.5) | 14.9 (20.2) | 17.6 (23.8) |
| Cont. Line Current | Ic | amps RMS | 9.34 | 10.9 | 18.4 | 17.4 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 7.63 (10.4) | 10.6 (14.4) | 12.9 (17.6) | 15.4 (20.9) |
| Cont. Line Current | Ic | amps RMS | 8.15 | 9.55 | 16.0 | 15.3 |
| Peak Torque | Tp | lb-ft (N-m) | 22.6 (30.6) | 31.2 (42.3) | 37.0 (50.1) | 45.1 (61.2) |
| Peak Line Current | Ip | amps RMS | 25.2 | 29.6 | 48.0 | 47.0 |
| Maximum Speed | N max | RPM | 2450 | 2050 | 2500 | 2350 |
| Weight | Wt | lb (kg) | 18.5 (8.39) | 23.5 (10.7) | 29.0 (13.2) | 34.0 (15.4) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 0.388 (27.4) | 0.508 (35.9) | 0.628 (44.3) | 0.748 (52.8) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 18 x 18 x 0.50 inch aluminum mounting plate or equivalent
C06xA/C
System Performance at 240 VAC C06xA/C Cartridge DDR Motor with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | C061A | C062C | C063C |
|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 24.9 (33.8) | 35.7 (48.4) | 45.6 (61.8) |
| Cont. Line Current | Ic | amps RMS | 10.0 | 11.8 | 11.3 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 21.7 (29.4) | 31.1 (42.2) | 39.7 (53.9) |
| Cont. Line Current | Ic | amps RMS | 8.72 | 10.3 | 9.84 |
| Peak Torque | Tp | lb-ft (N-m) | 64.1 (86.8) | 86.5 (117) | 115 (157) |
| Peak Line Current | Ip | amps RMS | 27.0 | 30.0 | 30.0 |
| Maximum Speed | N max | RPM | 900 | 700 | 550 |
| Weight | Wt | lb (kg) | 41.0 (18.6) | 52.0 (23.6) | 63.0 (29.0) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 1.33 (94.1) | 1.78 (126) | 2.23 (157) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 18 x 18 x 0.50 inch aluminum mounting plate or equivalent
CH06x
System Performance at 400/480 VAC CH05x Cartridge DDR Motor with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | CH061A | CH062C | CH063C | CH063B |
|---|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 24.9 (33.8) | 35.7 (48.4) | 45.6 (61.8) | 43.5 (59.0) |
| Cont. Line Current | Ic | amps RMS | 10.0 | 11.8 | 11.3 | 19.8 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 21.7 (29.4) | 31.1 (42.2) | 39.7 (53.9) | 37.9 (51.4) |
| Cont. Line Current | Ic | amps RMS | 8.72 | 10.3 | 9.84 | 17.3 |
| Peak Torque | Tp | lb-ft (N-m) | 64.1 (86.8) | 86.5 (117) | 151 (157) | 100 (136) |
| Peak Line Current | Ip | amps RMS | 27.0 | 30.0 | 30.0 | 48.0 |
| Maximum Speed (400 V) Maximum Speed (480 V) |
N max | RPM | 1600 1900 |
1250 1550 |
950 1150 |
1850 2200 |
| Weight | Wt | lb (kg) | 41.0 (18.6) | 52.0 (23.6) | 63.0 (29.0) | 63.0 (29.0) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 1.33 (94.1) | 1.78 (126) | 2.23 (157) | 2.23 (157) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 18 x 18 x 0.50 inch aluminum mounting plate or equivalent
C06xB
System Performance at 240 VAC C06xB Cartridge DDR Motor (High-Speed Winding) with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | C061B | C062B | C063B |
|---|---|---|---|---|---|
| Continuous Torque 100°C Rise123 | Tc | lb-ft (N-m) | 24.1 (32.6) | 32.9 (44.6) | 43.5 (59.0) |
| Cont. Line Current | Ic | amps RMS | 19.7 | 20.0 | 19.8 |
| Continuous Torque 70°C Rise123 | Tc | lb-ft (N-m) | 21.0 (28.4) | 29.9 (40.5) | 37.9 (51.4) |
| Cont. Line Current | Ic | amps RMS | 17.2 | 18.2 | 17.3 |
| Peak Torque | Tp | lb-ft (N-m) | 55.7 (75.6) | 75.2 (102) | 100 (136) |
| Peak Line Current | Ip | amps RMS | 48.0 | 48.0 | 48.0 |
| Maximum Speed | N max | RPM | 1950 | 1400 | 1050 |
| Weight | Wt | lb (kg) | 41.0 (18.6) | 52.0 (23.6) | 63.0 (29.0) |
| Rotor Inertia | Jm | oz-in-sec2 (kg-cm2 ) | 1.33 (94.1) | 1.78 (126) | 2.23 (157) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 18 x 18 x 0.50 inch aluminum mounting plate or equivalent
C09xA/C
System Performance at 230 VAC C09xA/C Cartridge DDR Motor with AKD Drive Amplifiers
| System Performance | Symbol | Units | C091A | C092C | C093C |
|---|---|---|---|---|---|
| Continuous Torque 110°C Rise123 | Tc | lb-ft (N-m) | 37.0 (50.2) | 74.9 (102) | 103 (139) |
| Cont. Line Current | Ic | amps RMS | 12.8 | 18.1 | 20.0 |
| Continuous Torque 80°C Rise123 | Tc | lb-ft (N-m) | 33.0 (44.7) | 66.5 (90.1) | 95.0 (129) |
| Cont. Line Current | Ic | amps RMS | 11.4 | 13.7 | 15.6 |
| Peak Torque | Tp | lb-ft (N-m) | 88.2 (120) | 170 (231) | 234 (317) |
| Peak Line Current | Ip | amps RMS | 40.0 | 48.0 | 48.0 |
| Maximum Speed | N max | RPM | 600 | 450 | 350 |
| Weight | Wt | lb (kg) | 61.0 (27.7) | 91.0 (41.3) | 120 (54.4) |
| Rotor Inertia | Jm | lb-ft-sec2 (kg-m2) | 0.021 (0.028) | 0.035 (0.047) | 0.049 (0.066) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 16 x 16 x 0.75 inch aluminum mounting plate or equivalent
CH09xA/C
System Performance at 400/480 VAC CH09xA/C Cartridge DDR Motor with AKD Servo Drive Series Amplifiers
| System Performance | Symbol | Units | CH091A | CH092C | CH093C |
|---|---|---|---|---|---|
| Continuous Torque 110°C Rise123 | Tc | lb-ft (N-m) | 37.0 (50.2) | 74.9 (102) | 103 (139) |
| Cont. Line Current | Ic | amps RMS | 12.8 | 18.1 | 20.0 |
| Continuous Torque 80°C Rise123 | Tc | lb-ft (N-m) | 33.0 (44.7) | 66.5 (90.1) | 95.0 (129) |
| Cont. Line Current | Ic | amps RMS | 11.4 | 13.7 | 15.6 |
| Peak Torque | Tp | lb-ft (N-m) | 88.2 (120) | 170 (231) | 228 (309) |
| Peak Line Current | Ip | amps RMS | 40.0 | 48.0 | 48.0 |
| Maximum Speed (400V) Maximum Speed (480V) |
N max | RPM | 1200 1500 |
800 1000 |
700 800 |
| Weight | Wt | lb (kg) | 61.0 (27.7) | 91.0 (41.3) | 120 (54.4) |
| Rotor Inertia | Jm | lb-ft-sec2 (kg-m2) | 0.021 (0.028) | 0.035 (0.047) | 0.049 (0.066) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 16 x 16 x 0.75 inch aluminum mounting plate or equivalent
C13xC
System Performance at 230 VAC C13xC Cartridge DDR Motor with AKD Drive Amplifier
| System Performance | Symbol | Units | C131C | C132C | C133C |
|---|---|---|---|---|---|
| Continuous Torque 110°C Rise123 | Tc | lb-ft (N-m) | 139 (189) | 267 (362) | 368 (499) |
| Cont. Line Current | Ic | amps RMS | 18.8 | 16.9 | 20.0 |
| Continuous Torque 80°C Rise123 | Tc | lb-ft (N-m) | 123 (167) | 236 (321) | 330 (448) |
| Cont. Line Current | Ic | amps RMS | 16.6 | 15.0 | 17.9 |
| Peak Torque | Tp | lb-ft (N-m) | 291 (395) | 603 (818) | 791 (1070) |
| Peak Line Current | Ip | amps RMS | 48.0 | 48.0 | 48.0 |
| Maximum Speed | N max | RPM | 250 | 120 | 100 |
| Weight | Wt | lb (kg) | 140 (63.5) | 223 (101) | 292 (132) |
| Rotor Inertia | Jm | lb-ft-sec2 (kg-m2) | 0.091 (0.124) | 0.166 (0.225) | 0.223 (0.302) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 20 x 20 x 0.75 inch aluminum mounting plate or equivalent
CH13xC
System Performance at 400/480 VAC CH13xC Cartridge DDR Motor with AKD Drive Amplifier
| System Performance | Symbol | Units | CH131C | CH132C | CH133C |
|---|---|---|---|---|---|
| Continuous Torque 110°C Rise123 | Tc | lb-ft (N-m) | 139 (189) | 267 (362) | 368 (499) |
| Cont. Line Current | Ic | amps RMS | 18.8 | 16.9 | 20.0 |
| Continuous Torque 80°C Rise123 | Tc | lb-ft (N-m) | 123 (167) | 236 (321) | 330 (448) |
| Cont. Line Current | Ic | amps RMS | 16.6 | 15.0 | 17.9 |
| Peak Torque | Tp | lb-ft (N-m) | 291 (395) | 603 (818) | 791 (1070) |
| Peak Line Current | Ip | amps RMS | 48.0 | 48.0 | 48.0 |
| Maximum Speed (400V) Maximum Speed (480V) |
N max | RPM | 500 600 |
250 300 |
200 250 |
| Weight | Wt | lb (kg) | 140 (63.5) | 223 (101) | 292 (132) |
| Rotor Inertia | Jm | lb-ft-sec2 (kg-m2) | 0.091 (0.124) | 0.166 (0.225) | 0.223 (0.302) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 20 x 20 x 0.75 inch aluminum mounting plate or equivalent
C13xB
System Performance at 230 VAC C13xB Cartridge DDR Motor (High-Speed Winding) with S700 Drive Amplifier
| System Performance | Symbol | Units | C131B | C132B | C133B |
|---|---|---|---|---|---|
| Continuous Torque 110°C Rise123 | Tc | lb-ft (N-m) | 140 (190) | 266 (361) | 376 (510) |
| Cont. Line Current | Ic | amps RMS | 29.2 | 29.6 | 32.7 |
| Continuous Torque 80°C Rise123 | Tc | lb-ft (N-m) | 124 (168) | 236 (320) | 333 (451) |
| Cont. Line Current | Ic | amps RMS | 25.9 | 26.3 | 29.0 |
| Peak Torque | Tp | lb-ft (N-m) | 292 (396) | 560 (759) | 749 (1016) |
| Peak Line Current | Ip | amps RMS | 80.0 | 80.0 | 96.0 |
| Maximum Speed | N max | RPM | 450 | 225 | 175 |
| Weight | Wt | lb (kg) | 140 (63.5) | 223 (101) | 292 (132) |
| Rotor Inertia | Jm | lb-ft-sec2 (kg-m2) | 0.091 (0.124) | 0.166 (0.225) | 0.223 (0.302) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 20 x 20 x 0.75 inch aluminum mounting plate or equivalent
CH13xB
System Performance at 400/480 VAC CH13xB Cartridge DDR Motor (High-Speed Winding) with S700 Drive Amplifier
| System Performance | Symbol | Units | CH131B | CH132B | CH133B |
|---|---|---|---|---|---|
| Continuous Torque 110°C Rise123 | Tc | lb-ft (N-m) | 140 (190) | 266 (361) | 376 (510) |
| Cont. Line Current | Ic | amps RMS | 29.2 | 29.6 | 32.7 |
| Continuous Torque 80°C Rise123 | Tc | lb-ft (N-m) | 124 (168) | 236 (320) | 333 (451) |
| Cont. Line Current | Ic | amps RMS | 25.9 | 26.3 | 29.0 |
| Peak Torque | Tp | lb-ft (N-m) | 292 (396) | 560 (759) | 749 (1016) |
| Peak Line Current | Ip | amps RMS | 80.0 | 80.0 | 96.0 |
| Maximum Speed (400V) Maximum Speed (480V) |
N max | RPM | 800 1000 |
400 500 |
350 400 |
| Weight | Wt | lb (kg) | 140 (63.5) | 223 (101) | 292 (132) |
| Rotor Inertia | Jm | lb-ft-sec2 (kg-m2) | 0.091 (0.124) | 0.166 (0.225) | 0.223 (0.302) |
Notes:
1. At 40°C ambient.
2. Increase Tc by 1.06 times for 25°C ambient.
3. Temperature rise assumes a 20 x 20 x 0.75 inch aluminum mounting plate or equivalent
Home >
Knowledge Base >
FAQs >
Downloads >