Skip to main content

Kollmorgen Support Network

AKM

This page covers AKM, AKM Washdown, and AKM Washdown Food Grade motors. This motor series can be used for high dynamic and high precision applications. The motors are high performance and run extremely smooth. They offer multiple connector and feedback options.

AKM motors are available in 8 sizes, while the Washdown and Food Grade variants are available in 5 sizes. 

Technical data of all available motor windings can be found in the motor manual on page AKM PDF Archive. Technical data of the built-in holding brakes are on page Holding Brake.

Part Number Scheme

Available Feedback Systems

CodeFeedbackRemarks
1-/2-Comcoder1024 / 2048 lines, single turn
AA/ABBiSS Bsingle turn / multi turn
C-SFDsingle turn, for AKD drives only
CASFD3single turn, for AKD and S300/S700 drives only
DA/DBEnDAT 2.1single turn / multi turn
LA/LBEnDAT 2.1single turn / multi turn
MA/MBDRIVE-CLiQsingle turn / multi turn, thermal sensor according to current Siemens requirements, for Siemens drives only
GA/GBHiperfacesingle turn / multi turn, optical, for S 300/400/600/700 drives, AKM2-8
GC/GDHiperfacesingle turn / multi turn, capacitive, for S 300/400/600/700 drives, AKM1
GE/GFHiperface DSLsingle turn / multi turn, optical, for AKD and S300/S700 drives, AKM2-6
GJ/GKHiperfacesingle turn / multi turn, optical, for AKD drives, AKM2-8
GM/GNSafety Hiperfacesingle turn / multi turn, optical, with PTC thermal sensor only, for AKD drives, AKM2-8, Datasheet, SIL2/PLd/CAT/3 Certificate
GP/GRHiperfacesingle turn / multi turn, capacitive, for AKD drives, AKM1
R-Resolversingle turn 

For more details, see MultiFeedback 

Washdown & Food Grade Information

AKM versions "W" (Washdown) and "F" (Washdown Food) are resistant against industrial cleaners.
The part number scheme defines the coating of the motor housing (type "W" for Washdown and "F" for Washdown Food) in the "Customization" code (last two digits) and the flange coating separated.
Part Numbers:

AKMzzz-yyyyy-0WWashdown with unpainted flange
AKMzzz-Wyyyy-0WWashdown with painted IEC A flange
AKMzzz-yyyyy-0FWashdown Food with unpainted flange
AKMzzz-Wyyyy-0FWashdown Food with painted IEC A flange

Certificates of the test laboratory Ecolob Deutschland GmbH:

Washdown

Target MarketRough environment, outside use.
For example: transport in food and beverage industry without contact to beverage/food, radar&network stations, wind turbines, naval applications
StandardsUL, CE, EAC, RohS
SurfaceGray 2K paint
ResistancyAgainst tested cleaning agents (see Test Report ), corrosion resistant
Protection classIP67
Shaftstainless steel (EN 1.4305 / AISI 303)
Shaft sealPTFE
Lubricantindustrial lubricant for bearings, not suitable for food stuff
Connectorsstainless steel, flat surface
ScrewsStainless Steel
SizeAKM2, 3, 4, 6 all flange types, AKM5 with Nema flange "B" only

Washdown Food

Target Marketfood and beverage industry, no direct contact to food.
For example: slicing, packaging and filling without direct contact to food or beverage. Motor below or beside the food.
StandardsUL, CE, EAC, RohS, FDA
SurfaceWhite 2K paint. The surface has passed all tests according to FDA Global Migration for indirect contact to food. A direct contact to food is not allowed.
ResistancyAgainst tested cleaning agents (see Test Report), corrosion resistant
Global MigrationComplies 21 CFR 175.300 of the US FDA Regulations, Condition of Use E (see Certificate)
Protection classIP67
Shaftstainless steel (EN 1.4305 / AISI 303)
Shaft sealPTFE
Lubricantlubricant for bearings suitable for food stuff
Connectorsstainless steel, flat surface
ScrewsStainless Steel
Name PlateEngraved, additional name plate in the package
SizeAKM2, 3, 4, 6 all flange types, AKM5 with Nema flange "B" only 
Typenschlüssel German
…
DRIVE-CLiQ German
…
Characteristic Data Safe Feedback English
dmcleod
Servomotors English
Will…
DRIVE-CLiQ English
…
How to Achieve a Rating of IP67 with an AKM Motor English
kenny.…
Hybrid Connector Washdown Motor Size 1 English
dmcleod
Hybrid Connector Motor Size 1 English
dmcleod
M12 Connector DRIVE-CLiQ English
…