Skip to main content

Kollmorgen Support Network

AKM

This page covers AKM, AKM Washdown, and AKM Washdown Food Grade motors. This motor series can be used for high dynamic and high precision applications. The motors are high performance and run extremely smooth. They offer multiple connector and feedback options.

AKM motors are available in 8 sizes, while the Washdown and Food Grade variants are available in 5 sizes. 

Technical data of all available motor windings can be found in the motor manual on page AKM PDF Archive. Technical data of the built-in holding brakes are on page Holding Brake.

Part Number Scheme

Available Feedback Systems

CodeFeedbackRemarks
1-/2-Comcoder1024 / 2048 lines, single turn
AA/ABBiSS Bsingle turn / multi turn
C-SFDsingle turn, for AKD drives only
CASFD3single turn, for AKD and S300/S700 drives only
DA/DBEnDAT 2.1single turn / multi turn
LA/LBEnDAT 2.1single turn / multi turn
MA/MBDRIVE-CLiQsingle turn / multi turn, thermal sensor according to current Siemens requirements, for Siemens drives only
GA/GBHiperfacesingle turn / multi turn, optical, for S 300/400/600/700 drives, AKM2-8
GC/GDHiperfacesingle turn / multi turn, capacitive, for S 300/400/600/700 drives, AKM1
GE/GFHiperface DSLsingle turn / multi turn, optical, for AKD and S300/S700 drives, AKM2-6
GJ/GKHiperfacesingle turn / multi turn, optical, for AKD drives, AKM2-8
GM/GNSafety Hiperfacesingle turn / multi turn, optical, with PTC thermal sensor only, for AKD drives, AKM2-8, Datasheet, SIL2/PLd/CAT/3 Certificate
GP/GRHiperfacesingle turn / multi turn, capacitive, for AKD drives, AKM1
R-Resolversingle turn 

For more details, see MultiFeedback 

Washdown & Food Grade Information

AKM versions "W" (Washdown) and "F" (Washdown Food) are resistant against industrial cleaners.
The part number scheme defines the coating of the motor housing (type "W" for Washdown and "F" for Washdown Food) in the "Customization" code (last two digits) and the flange coating separated.
Part Numbers:

AKMzzz-yyyyy-0WWashdown with unpainted flange
AKMzzz-Wyyyy-0WWashdown with painted IEC A flange
AKMzzz-yyyyy-0FWashdown Food with unpainted flange
AKMzzz-Wyyyy-0FWashdown Food with painted IEC A flange

Certificates of the test laboratory Ecolob Deutschland GmbH:

Washdown

Target MarketRough environment, outside use.
For example: transport in food and beverage industry without contact to beverage/food, radar&network stations, wind turbines, naval applications
StandardsUL, CE, EAC, RohS
SurfaceGray 2K paint
ResistancyAgainst tested cleaning agents (see Test Report ), corrosion resistant
Protection classIP67
Shaftstainless steel (EN 1.4305 / AISI 303)
Shaft sealPTFE
Lubricantindustrial lubricant for bearings, not suitable for food stuff
Connectorsstainless steel, flat surface
ScrewsStainless Steel
SizeAKM2, 3, 4, 6 all flange types, AKM5 with Nema flange "B" only

Washdown Food

Target Marketfood and beverage industry, no direct contact to food.
For example: slicing, packaging and filling without direct contact to food or beverage. Motor below or beside the food.
StandardsUL, CE, EAC, RohS, FDA
SurfaceWhite 2K paint. The surface has passed all tests according to FDA Global Migration for indirect contact to food. A direct contact to food is not allowed.
ResistancyAgainst tested cleaning agents (see Test Report), corrosion resistant
Global MigrationComplies 21 CFR 175.300 of the US FDA Regulations, Condition of Use E (see Certificate)
Protection classIP67
Shaftstainless steel (EN 1.4305 / AISI 303)
Shaft sealPTFE
Lubricantlubricant for bearings suitable for food stuff
Connectorsstainless steel, flat surface
ScrewsStainless Steel
Name PlateEngraved, additional name plate in the package
SizeAKM2, 3, 4, 6 all flange types, AKM5 with Nema flange "B" only 
Trade Compliance English
Bethany…
Grounding and Shielding Landing Page (Prevent Noise Issues) English
Ann Pater
Speedtec Cable Notice (O-Ring) English
Will…
Mean Time Between Failure AKD AKM Gen 1 English
JohnKeesee
Ingress Protection of Servo Motors English
JohnKeesee
Configurando Motores com Freio no Workbench Portuguese, Brazil
Leonardo…
Wiring Pin-Out For AKM with Commutating Encoder to B8000 Series Drives English
Mark.…
Resolver Based AKM Motors to CD Series Drives English
Mark.…
Incremental Encoder AKM motors to CD Series Drives English
Mark.…
What commutation offset do Kollmorgen motors have?

DBL / DBK with Encoder

Feedback has no defined commutation offset. The commutation offset is determined with the help of the servo amplifier and stored in the encoder memory.

AKM with Hiperface encoder

Encoder is installed arbitrarily. The commutation offset is determined with the aid of the servo amplifier and stored in the encoder memory.

AKM with BiSS encoder

Encoder is installed arbitrarily. Commutation offset is set to zero electronically.

AKM with EnDat encoder

Commutation offset is mechanically set to zero.

What is the maximum value for motor temperature sensor (PTC)?

That depends on the servo amplifier that is used.

S300 5.0 kOhm
S400 2.0 kOhm
S600 1.6 kOhm
S700 5.0 kOhm
Which parameters affect synchronism of the servo motors?

See page Synchronism.

What motor is described by motor number 19071?

That is an AKM72M (480V). A list of all motor numbers can be found in the Motor Database, available from the Downloads page.

What is meant by four quadrant operation?
Is it possible to test a servomotor by connecting it directly to the main supply?

No, this is forbidden. Connecting a motor directly to the main supply will destroy the motor. Refer to the chapter "Use as directed" in the instructions manual.

Is it possible to suppress the motor cogging?

Yes, for the Servostar line it is possible with S300 and S700. See page Cogging Suppression for details. For AKD drive family the feature is available in firmware version 1.15 See Cogging Compensation for details.

I want to replace a 6SM servomotor with an AKM. What motor type is required?
I am experiencing positioning errors with AKM1 motors. What can I do?

Low rotor inertia is the source for this problem, ironless linear motors show a similar behavior.

Solution for drives with S300/S700 servo amplifiers:

Increase the bandwidth of the current control loop with the Smith Predictor (FILTMODE = 2). Refer to page Tuning: Delay Time Compensation with Smith Predictor.