S300 Electrical
| Model | ||||||
|---|---|---|---|---|---|---|
| Rated data (dim) | 303 | 306* | 310* | 341 | 343 | 346 |
| Rated supply voltage (v~) | 3 x 110 v-10% ... 230 v+10% | 3 x 208 v-10% ... 450 v+10% | ||||
| Rated installed power for S1 operation (kva) | 1.2 | 2.4 | 4 | 1.4 | 3.3 | 5 |
| Rated DC link voltage (v=) | 145-360 | 560-675 | ||||
| Model | 303 | 306* | 310* | 341 | 343 | 346 |
|---|---|---|---|---|---|---|
| Rated output current (RMS value, ± 3 %)/Peak output current (max. 5 s, ± 3 %) | ||||||
| at 1 x 110 v mains voltage (A RMS) | 3 / 5 | 3 / 5 | 3 / 5 | - | - | - |
| at 1 x 230 V/240 V mains voltage (A RMS) | 3 / 9 | 4 / 9 | 4 / 9 | - | - | - |
| at 3 x 115 v mains voltage (A RMS) | 3.5 / 9 | 8 / 15 | 10 / 20 | - | - | - |
| at 3 x 230 v mains voltage (A RMS) | 3 / 9 | 6 / 15 | 10 / 20 | 2 / 4.5 | 5 / 7.5 | 6 / 12 |
| at 3 x 400 v mains voltage (A RMS) | - | - | - | 1.5 / 4.5 | 4 / 7.5 | 6 / 12 |
| at 3 x 480 v mains voltage (A RMS) | - | - | - | 1.5 / 4.5 | 3 / 7.5 | 6 / 12 |
| Continuous power regen circuit (rBint) (W) | 20 | 50 | 50 | 20 | 50 | 50 |
| Continuous power regen circuit (rBext) max. (kW) | 0.3 | 0.3 | 0.3 | 0.3 | 1.0 | 1.0 |
| Peak power regen circuit (rBext) max. (kW) | 0.75 ... 3 | 0.75 ... 3 | 0.75 ... 3 | 2.1 ... 9 | 2.1 ... 9 | 2.1 ... 9 |
Home >
Knowledge Base >
FAQs >
Downloads >