Skip to main content

Kollmorgen Support Network

Linear Motor Max Force Ratings

Ironcore Linear Motors

ICH11 Cont. Force (N) Peak Force1 (N) Flatness2 (mm)
ICH11-030 175 405 0.1
ICH11-050 299 674 0.1
ICH11-075 455 1012 0.1
ICH11-100 612 1349 0.1
ICH11-150 894 1909 0.1
ICH11-200 1200 2545 0.1
ICH11-250 1507 3182 0.1
ICH22 Cont. Force (N) Peak Force1 (N) Flatness2 (mm)
ICH22-030 342 710 0.2
ICH22-050 584 1184 0.2
ICH22-075 889 1775 0.2
ICH22-100 1203 2367 0.2
ICH22-150 1823 3551 0.2
ICH22-200 2445 4734 0.2
ICH22-250 3067 5918 0.2
ICH33 Cont. Force (N) Peak Force1 (N) Flatness2 (mm)
ICH33-030 511 1065 0.3
ICH33-050 769 1909 0.3
ICH33-075 1171 2863 0.3
ICH33-100 1575 3818 0.3
ICH33-150 2387 5727 0.3
ICH33-200 3201 7636 0.3
ICH33-250 4016 9545 0.3
ICH44 Cont. Force (N) Peak Force1 (N) Flatness2 (mm)
ICH44-030 600 1527 0.4
ICH44-050 1023 2545 0.4
ICH44-075 1557 3818 0.4
ICH44-100 2095 5090 0.4
ICH44-150 3175 7636 0.4
ICH44-200 4258 10181 0.4
ICH44-250 5341 12726 0.4
  1. Peak force is defined by 8% S3 for maximum of 2 seconds, according to IEC 60034-1
  2. Flatness of MCH magnet ways: 0.1mm

Ironless Linear Motors

IL06 Cont. Force (N) Peak Force1 (N)
IL06-030 30.3 120
IL06-050 49.7 200
IL06-075 67.6 300
IL06-100 82.8 400
IL12 Cont. Force (N) Peak Force1 (N)
IL12-030 62.1 240
IL12-050 88.4 400
IL12-075 119 600
IL12-100 148 800
IL18 Cont. Force (N) Peak Force1 (N)
IL18-030 92.1 360
IL18-050 131 600
IL18-075 173 900
IL18-100 211 1200
IL24 Cont. Force (N) Peak Force1 (N)
IL24-030 109 480
IL24-050 155 800
IL24-075 211 1200
IL24-100 262 1600