KBM
The KBM frameless motor series is the latest direct drive technology, engineered to provide high-performance and long life. Optional latching digital hall effect sensors are pre-aligned and factory installed with added axial rotor length to achieve proper triggering. Choice of insulation allows operation over a wide range of line input voltage.
Mounting Hints
Animation:
- Mounting Animation (Flash executable in a ZIP file, 2.5MB)
Video:
- KBM Mounting (high resolution WMV file, approx. 103MB)
- KBM Mounting (low resolution WMV file, approx. 41MB)
- Encoder Mounting (high resolution WMV file, approx.. 32MB)
- Encoder Mounting (low resolution WMV file, approx. 13MB)
Related Articles
| Typenschlüssel | German | ||
| Frameless Motor Mounting Practices: Clamping and Bolting | English | ||
| Frameless Motor Mounting Practices: Bonding with Structural Adhesives | English | ||
| KBM Motor PCB's Conformal Coating | English | ||
| Motor Phase Wiring - S300 or S700 to KBM Preferred Standard | English | ||
| Motor Phase Wiring - S300 or S700 to KBM with Non-Standard Connections | English | ||
| Motor Phase Wiring - AKD to KBM Preferred Standard | English | ||
| Motor Phase Wiring - AKD to KBM with Non-Standard Connections | English | ||
| Mounting, Design, and Installation of Frameless Motors (KBM, TBM) | English |
Home >
Knowledge Base >
FAQs >
Downloads >